您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Taper bushes Taper Lock 2517
Haberkorn
Driving elements
Shaft - hub connections
Taper bushes Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/taper_bushes_taper_lock/taper_bushes_2517.prj},{NB=T31123},{NAME=Taper bush Taper Lock 2517/35},{D=35},{CNSORDERNO=T31123},{B=10},{T2=3.3},{KG=1.40},{D1=85},{L=44.5},{SCREW=1/2''},{CDS=48},{BUSSOLA=2517},{D100BUSSOLA=13.100},{DH1BUSSOLA=23.500},{D2BUSSOLA=82.55},{SH=70.000},{CNSORDERNO2=392517035}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
D
Hole diameter (d)
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
B
[mm]
T2
[mm]
KG
[kg]
D1
Larger diameter (D1)
[mm]
L
Length
[mm]
SCREW
Screw
ⁿ/ₐ
CDS
Tightening torque
[Nm]
T31115
Taper bush Taper Lock 251...
19
T31115
6
2.8
1.62
85
44.5
1/2''
48
T31116
Taper bush Taper Lock 251...
20
T31116
6
2.8
1.60
85
44.5
1/2''
48
T31117
Taper bush Taper Lock 251...
22
T31117
6
2.8
1.57
85
44.5
1/2''
48
T31118
Taper bush Taper Lock 251...
24
T31118
8
3.3
1.57
85
44.5
1/2''
48
T31119
Taper bush Taper Lock 251...
25
T31119
8
3.3
1.56
85
44.5
1/2''
48
T31120
Taper bush Taper Lock 251...
28
T31120
8
3.3
1.52
85
44.5
1/2''
48
T31121
Taper bush Taper Lock 251...
30
T31121
8
3.3
1.49
85
44.5
1/2''
48
T31122
Taper bush Taper Lock 251...
32
T31122
10
3.3
1.45
85
44.5
1/2''
48
T31123
Taper bush Taper Lock 251...
35
T31123
10
3.3
1.40
85
44.5
1/2''
48
T31124
Taper bush Taper Lock 251...
38
T31124
10
3.3
1.40
85
44.5
1/2''
48
T31125
Taper bush Taper Lock 251...
40
T31125
12
3.3
1.35
85
44.5
1/2''
48
T31126
Taper bush Taper Lock 251...
42
T31126
12
3.3
1.27
85
44.5
1/2''
48
T31127
Taper bush Taper Lock 251...
45
T31127
14
3.8
1.20
85
44.5
1/2''
48
T31128
Taper bush Taper Lock 251...
48
T31128
14
3.8
1.13
85
44.5
1/2''
48
T31129
Taper bush Taper Lock 251...
50
T31129
14
3.8
1.08
85
44.5
1/2''
48
T31130
Taper bush Taper Lock 251...
55
T31130
16
4.3
0.96
85
44.5
1/2''
48
T31131
Taper bush Taper Lock 251...
60
T31131
18
4.4
0.81
85
44.5
1/2''
48
T31132
Taper bush Taper Lock 251...
65
T31132
18
3.3
0.65
85
44.5
1/2''
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes Taper Lock 3020
Haberkorn
21.02.2022
Taper bushes Taper Lock 3030
Haberkorn
21.02.2022
Taper bushes Taper Lock 2012
Haberkorn
21.02.2022
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Taper bushes Taper Lock 3525
Haberkorn
21.02.2022
Taper bushes Taper Lock 1610
Haberkorn
21.02.2022
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Haberkorn
19.07.2021
Taper bushes Taper Lock 3535
Haberkorn
21.02.2022
Taper bushes Taper Lock 1615
Haberkorn
21.02.2022
Taper bushes Taper Lock 1210
Haberkorn
21.02.2022
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表