您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies stainless steel BK10 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk_stainless_steel/locking_assemblies_bk10ss_asmtab.prj},{NB=N08212},{NAME=Locking assembly stainless steel BK10 10x17 self-centering},{DXD=10 x 17},{D=10.000},{DD=17},{CNSORDERNO=N08212},{L=22},{L1=18.5},{SW=18},{MT=18},{THREAD=M15x1},{MS=19},{KG=0.03},{SD=15},{P=1.000},{PPATH=locking_assemblies_bk10ss_asmtpl.prj},{CNSORDERNO2=BKSS010010017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L
[mm]
L1
[mm]
SW
[mm]
MT
Torque
[Nm]
THREAD
Thread type
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
N08204
Locking assembly stainles...
4 x 8
N08204
15
12.5
8
3
M6x0,5
4
0.01
N08205
Locking assembly stainles...
5 x 10
N08205
15
12.5
10
4
M8x0,5
5
0.01
N08206
Locking assembly stainles...
6 x 10
N08206
15
12.5
10
7
M8x0,5
8
0.01
N08207
Locking assembly stainles...
6,35 x 10
N08207
15
12.5
10
7
M8x0,5
8
0.01
N08208
Locking assembly stainles...
7 x 12
N08208
15
12.0
12
8
M10x0,75
9
0.01
N08209
Locking assembly stainles...
8 x 14
N08209
22
19.0
16
14
M12x1
15
0.02
N08210
Locking assembly stainles...
9 x 14
N08210
22
19.0
16
14
M12x1
15
0.02
N08211
Locking assembly stainles...
9,53 x 14
N08211
22
19.0
16
14
M12x1
15
0.02
N08212
Locking assembly stainles...
10 x 17
N08212
22
18.5
18
18
M15x1
19
0.03
N08213
Locking assembly stainles...
11 x 17
N08213
22
18.5
18
18
M15x1
19
0.03
N08214
Locking assembly stainles...
12 x 17
N08214
22
18.5
18
18
M15x1
19
0.03
N08215
Locking assembly stainles...
14 x 20
N08215
28
23.0
20
24
M17x1
25
0.04
N08216
Locking assembly stainles...
15 x 20
N08216
28
23.0
20
24
M17x1
25
0.04
N08217
Locking assembly stainles...
15,88 x 23
N08217
28
23.0
26
26
M20x1
27
0.05
N08218
Locking assembly stainles...
16 x 23
N08218
28
23.0
26
26
M20x1
27
0.05
N08066
Locking assembly stainles...
17 x 23
N08066
28
23.0
26
26
M20x1
27
0.05
N08219
Locking assembly stainles...
19 x 25
N08219
28
23.0
27
29
M22x1
30
0.05
N08220
Locking assembly stainles...
20 x 28
N08220
28
23.0
30
31
M25x1
32
0.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PFJB803 - Lifting Table Units
Misumi
04.06.2021
KBS 56 - Locking Device
KBK Antriebstechnik
26.11.2019
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
ML Series
Tsubakimoto Chain Co.
25.08.2011
Locking assemblies BK16 self-centering
Haberkorn
21.02.2022
Locking assemblies BK19 self-centering
Haberkorn
21.02.2022
UCFL - UCFL 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Taper bushes Taper Lock 1008
Haberkorn
21.02.2022
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
KBS 57 - Locking Device
KBK Antriebstechnik
26.11.2019
Weld-on hubs for taper bush type WM
Haberkorn
21.02.2022
Modèle 5331 - Male welding nipple NPT Length 101,6 mm - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Fitting A4/Z reducer female cylindrical
Metalwork
21.07.2022
UCP - UCP 300
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表