您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivets PREMIUM pan head with grooved mandrel galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High strength PREMIUM blind rivets
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_premium/hochfeste_bliendniete_premium_flachrundkopf_s.prj},{NB=7890406410_0_0_6.4_0},{DA=6.4},{ART=7890406410},{KTXT=PREMIUM-LOCK, Hochfeste Blindniete, Flachrundkopf mit gerilltem Nietdorn},{MATD=Stahl},{MATH=Stahl},{KBV=[2.8:4.8]},{KB=0.0},{D1=6.4},{L=10.5},{FMAX=15.0},{D2=12.8},{K=2.90},{D=4.17},{P=≥ 32.0},{BH=[6.5:6.7]},{B=0.0},{S=9400},{Z=6600},{N=1112},{F=0},{EAN=4049337103363},{SKU=7890406410-74},{ZTN=83082000},{ZU=-},{SD=6-8},{ROHS=ja},{PH=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7890404809
4.8
7890404809
PREMIUM-LOCK, high-streng...
Steel
Steel
4.8
9.0
12.5
9.5
2.40
3.10
≥ 30.0
4600
3600
445
4049337114406
7890404809-74
83082000
-
6-8
Yes
7890404811
4.8
7890404811
PREMIUM-LOCK, high-streng...
Steel
Steel
4.8
11.5
15.0
9.5
2.40
3.10
≥ 30.0
6100
3600
445
4049337256472
7890404811-74
83082000
-
6-8
Yes
7890404814
4.8
7890404814
PREMIUM-LOCK, high-streng...
Steel
Steel
4.8
14.0
17.5
9.5
2.40
3.10
≥ 30.0
6400
3600
445
4049337114413
7890404814-74
83082000
-
6-8
Yes
7890404816
4.8
7890404816
PREMIUM-LOCK, high-streng...
Steel
Steel
4.8
16.5
20.0
9.5
2.40
3.10
≥ 30.0
6400
3600
445
4049337114420
7890404816-74
83082000
-
6-8
Yes
7890404819
4.8
7890404819
PREMIUM-LOCK, high-streng...
Steel
Steel
4.8
19.0
22.5
9.5
2.40
3.10
≥ 30.0
6400
3600
445
4049337399223
7890404819-74
83082000
-
6-8
Yes
7890406409
6.4
7890406409
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
9.0
13.5
12.8
2.90
4.17
≥ 32.0
7000
6600
1112
4049337406945
7890406409-74
83082000
-
6-8
Yes
7890406410
6.4
7890406410
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
10.5
15.0
12.8
2.90
4.17
≥ 32.0
9400
6600
1112
4049337103363
7890406410-74
83082000
-
6-8
Yes
7890406412
6.4
7890406412
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
12.5
17.0
12.8
2.90
4.17
≥ 32.0
10400
6600
1112
4049337118176
7890406412-74
83082000
-
6-8
Yes
7890406415
6.4
7890406415
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
14.5
19.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337118268
7890406415-74
83082000
-
6-8
Yes
7890406416
6.4
7890406416
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
16.5
21.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337103370
7890406416-74
83082000
-
6-8
Yes
7890406418
6.4
7890406418
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
18.5
23.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337124061
7890406418-74
83082000
-
6-8
Yes
7890406420
6.4
7890406420
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
20.5
25.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337125242
7890406420-74
83082000
-
6-8
Yes
7890406422
6.4
7890406422
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
22.5
27.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337125259
7890406422-74
83082000
-
6-8
Yes
7890406424
6.4
7890406424
PREMIUM-LOCK, high-streng...
Steel
Steel
6.4
24.5
29.0
12.8
2.90
4.17
≥ 32.0
11400
6600
1112
4049337406990
7890406424-74
83082000
-
6-8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
High-strength blind rivet premium pan head with grooved aluminum mandrel
Goebel
11.04.2022
BN 28860 - Blind rivets high strength dome head
Bossard Catalog
12.10.2023
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
BN 28893 - Blind rivets high strength countersunk head
Bossard Catalog
12.10.2023
Modèle 219720 - Blind rivet flage head - Stainless steel A2 - ISO 15-983
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
BN 924 - Blind rivets Standard, dome head (POP® TAPD BS; ~DIN 7337 A; ~ISO ...
Bossard Catalog
31.10.2023
DIN 124 - Round head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
13.02.2023
V.2RIVA - Marine hardware, closing fittings Pins, rivets, circlips, locking...
FG INOX
16.02.2017
Standard blind rivet countersunk head stainless steel A2 - stainless steel ...
Goebel
11.04.2022
STEEL BLIND RIVET STUD - STEEL BLIND RIVET STUD
FAR
05.05.2021
Standard blind rivet countersunk head monel zinc plated - steel zinc plated
Goebel
11.04.2022
BN 53848 - Blind rivets Soft Set dome head (POP® PAD…ABS), aluminum EN AW 1...
Bossard Catalog
15.05.2024
High-strength blind rivet GO-BULB II pan head with grooved mandrel
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表