您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
ASOB - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/asob_asmtab.prj},{NB=401567 ASOB 48 56 4 (0)},{IDNR=},{ARTIKELNR=401567},{DD=48.0},{D=56.0},{NUT=0},{L=4.0},{H1=7.0},{D1=54.3},{DM=56.500},{ALPHA=18.000},{B1=3.8},{B2=5.000},{BETA=31.000},{DD1=50.800},{D2=48.900},{DV=47.600},{Z=1.000},{WS=88 NBR M00101},{PPATH=asob/asob_asmtpl.prj},{VPE=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
[mm]
D
[mm]
L
H/L
[mm]
H1
[mm]
D1
[mm]
WS
Material
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
401496 ASOB 8 16 4
401496
8.0
16.0
4.0
7.0
14.1
88 NBR M00101
Industry Pack
40421947 ASOB 8 16 4
40421947
8.0
16.0
4.0
7.0
14.1
88 NBR M00101
Small Pack
401500 ASOB 10 18 4
401500
10.0
18.0
4.0
7.0
16.1
88 NBR M00101
Industry Pack
40421948 ASOB 10 18 4
40421948
10.0
18.0
4.0
7.0
16.1
88 NBR M00101
Small Pack
361275 ASOB 12 20 4
361275
12.0
20.0
4.0
7.0
18.1
88 NBR M00101
401504 ASOB 15 23 4
401504
15.0
23.0
4.0
7.0
21.1
88 NBR M00101
Industry Pack
40421949 ASOB 15 23 4
40421949
15.0
23.0
4.0
7.0
21.1
88 NBR M00101
Small Pack
86181 ASOB 20 28 4
86181
20.0
28.0
4.0
7.0
26.1
88 NBR M00101
Industry Pack
40421794 ASOB 20 28 4
40421794
20.0
28.0
4.0
7.0
26.1
88 NBR M00101
Small Pack
86182 ASOB 22 30 4
86182
22.0
30.0
4.0
7.0
28.1
88 NBR M00101
Industry Pack
40421795 ASOB 22 30 4
40421795
22.0
30.0
4.0
7.0
28.1
88 NBR M00101
Small Pack
401505 ASOB 23 31 4
401505
23.0
31.0
4.0
7.0
29.1
88 NBR M00101
407321 ASOB 24 32 4
407321
24.0
32.0
4.0
7.0
30.1
88 NBR M00101
Industry Pack
40421957 ASOB 24 32 4
40421957
24.0
32.0
4.0
7.0
30.1
88 NBR M00101
Small Pack
86183 ASOB 25 33 4
86183
25.0
33.0
4.0
7.0
31.1
88 NBR M00101
Industry Pack
40421796 ASOB 25 33 4
40421796
25.0
33.0
4.0
7.0
31.1
88 NBR M00101
Small Pack
86184 ASOB 28 36 4
86184
28.0
36.0
4.0
7.0
34.1
88 NBR M00101
Industry Pack
40421797 ASOB 28 36 4
40421797
28.0
36.0
4.0
7.0
34.1
88 NBR M00101
Small Pack
86185 ASOB 32 40 4
86185
32.0
40.0
4.0
7.0
38.1
88 NBR M00101
Industry Pack
40421798 ASOB 32 40 4
40421798
32.0
40.0
4.0
7.0
38.1
88 NBR M00101
Small Pack
316832 ASOB 35 43 4
316832
35.0
43.0
4.0
7.0
41.1
88 NBR M00101
Industry Pack
40421871 ASOB 35 43 4
40421871
35.0
43.0
4.0
7.0
41.1
88 NBR M00101
Small Pack
86186 ASOB 36 44 4
86186
36.0
44.0
4.0
7.0
42.1
88 NBR M00101
Industry Pack
40421799 ASOB 36 44 4
40421799
36.0
44.0
4.0
7.0
42.1
88 NBR M00101
Small Pack
86187 ASOB 40 48 4
86187
40.0
48.0
4.0
7.0
46.1
88 NBR M00101
Industry Pack
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表