您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702621 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702621.prj},{NB=A702621-1622},{CODE=A702621-1622},{FILENAME=A702621-1622_02},{F=M24x1,5-6g},{F1=M22x1,5-6g},{A=51,5},{B=21},{D=13,5},{CH=27},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702621-0612
A702621-0612
M14x1,5-6g
M12x1,5-6g
38,5
17
9,5
17
17
A702621-0814
A702621-0814
M16x1,5-6g
M14x1,5-6g
40,5
17
9,5
19
19
A702621-1016
A702621-1016
M18x1,5-6g
M16x1,5-6g
45
18,5
11
22
22
A702621-1218
A702621-1218
M20x1,5-6g
M18x1,5-6g
50
25
12,5
24
24
A702621-1420
A702621-1420
M22x1,5-6g
M20x1,5-6g
47,5
21,5
12,5
27
27
A702621-1622
A702621-1622
M24x1,5-6g
M22x1,5-6g
51,5
21
13,5
27
30
A702621-2027
A702621-2027
M30x2-6g
M27x2-6g
61,5
29,5
16,5
32
36
A702621-2533
A702621-2533
M36x2-6g
M33x2-6g
66,5
28,5
16,5
41
46
SA702621-1222
SA702621-1222
M20x1,5-6g
M22x1,5-6g
52
25
13,5
27
24
SA702621-2016
SA702621-2016
M30x2-6g
M16x1,5-6g
54,5
29,5
11
27
36
SA702621-1616
SA702621-1616
M24x1,5-6g
M16x1,5-6g
47,5
21,5
12,5
27
30
SA702621-2022
SA702621-2022
M30x2-6g
M22x1,5-6g
57
29,5
13,5
27
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 ...
FOR Fittings
07.05.2024
702599
FOR Fittings
06.05.2024
702160 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH ELASTOMER ...
FOR Fittings
07.05.2024
702555 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
GP Blanking screws - GP Blanking screws
VOSS
14.04.2021
702665 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE METRIC WITH ELASTOMER ...
FOR Fittings
07.05.2024
702676 - UNION SWIVEL FEMALE DIN - MALE DIN S SERIES
FOR Fittings
06.05.2024
PMF
NIHON PISCO CO., LTD.
27.10.2022
J-XYV80 - Precision type, pipe joint with sleeve, internal thread and diaph...
Yiheda 3D Electronic Gallery
09.05.2024
NSMF
NIHON PISCO CO., LTD.
27.10.2022
XHML6 Triple-Lok - Conversion swivel nut connector
Parker
31.05.2022
703030 - BULKHEAD MALE DIN L SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
702401 - STRAIGHT CONNECTOR NPTF FEMALE - MALE DIN L
FOR Fittings
06.05.2024
WGMTX Triple-Lok - Female bulkhead connector
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表