您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407563.prj},{NB=A407563-2532},{CODE=A407563-2532},{FILENAME=A407563-2532_00},{F=DN32},{A=57,15},{B=27,76},{C=13},{I=25},{T=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A407563-1216
A407563-1216
DN16
40,49
18,24
9
15
28
A407563-1218
A407563-1218
DN18
40,49
18,24
9
15
28
A407563-1220
A407563-1220
DN20
40,49
18,24
9
15
28
A407563-1920
A407563-1920
DN20
50,8
23,8
11
21
36
A407563-1922
A407563-1922
DN22
50,8
23,8
11
21
36
A407563-1925
A407563-1925
DN25
50,8
23,8
11
21
36
A407563-2525
A407563-2525
DN25
57,15
27,76
13
25
41
A407563-2527
A407563-2527
DN27
57,15
27,76
13
25
41
A407563-2530
A407563-2530
DN30
57,15
27,76
13
25
41
A407563-2532
A407563-2532
DN32
57,15
27,76
13
25
41
A407563-3232
A407563-3232
DN32
66,68
31,75
15
29
47
A407563-3235
A407563-3235
DN35
66,68
31,75
15
29
47
A407563-3238
A407563-3238
DN38
66,68
31,75
15
29
47
A407563-3839
A407563-3839
A407563-3842
A407563-3842
DN42
79,38
36,5
17
29
51
SA407563-1930
SA407563-1930
DN30
50,8
23,8
11
21
36
SA407563-2522
SA407563-2522
DN22
57,15
27,76
13
25
41
SA407563-2534
SA407563-2534
DN34
57,15
27,76
13
25
41
SA407563-2538
SA407563-2538
DN38
57,15
27,76
13
25
41
SA407563-3242
SA407563-3242
DN42
66,68
31,75
15
29
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407541 - 90° MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402547 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
407574 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
AFS / AFX - SAE-butt weld flange - inches
HAVIT
21.12.2023
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
AFS / AFX - SAE-90° Socket weld flange
HAVIT
21.12.2023
402206 - STRAIGHT MALEDIN S SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
402305 - COUNTER FLANGE SAE 3000 PSI WITH BRAZE ON HOUSING FOR INCH TUBES
FOR Fittings
06.05.2024
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
407222 - 90° MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
407079 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表