您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
307053 - 90° (ADJ) ELBOW HOSE BARB - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/307053.prj},{NB=SA307053-1313},{CODE=SA307053-1313},{FILENAME=SA307053-1313_00},{F=G1/4-19 A GAS},{B=27},{C=31,5},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A307053-0813-V
A307053-0813-V
G1/4-19 A GAS
27
31,5
19
A307053-0813
A307053-0813
G1/4-19 A GAS
27
31,5
19
A307053-1010
A307053-1010
G1/8-28 A GAS
27
27
14
A307053-1213
A307053-1213
G1/4-19 A GAS
27
31,5
19
A307053-1517
A307053-1517
G3/8-19 A GAS
31,5
36,5
22
A307053-1623
A307053-1623
G5/8-14 A GAS
34
43
30
A307053-1821
A307053-1821
G1/2-14 A GAS
36,5
43
27
A307053-2017
A307053-2017
G3/8-19 A GAS
36,5
40
22
A307053-2023
A307053-2023
G5/8-14 A GAS
37
43
30
A307053-2026
A307053-2026
G3/4-14 A GAS
42
49
36
A307053-2517
A307053-2517
G3/8-19 A GAS
42
42
22
A307053-2533
A307053-2533
G1"-11 A GAS
46
52
41
A307053-2821
A307053-2821
G1/2-14 A GAS
46
48
27
A307053-3242
A307053-3242
G1"1/4-11 A GAS
52
57
50
A307053-3848
A307053-3848
G1"1/2-11 A GAS
59
61
60
A307053-5042
A307053-5042
G1"1/4-11 A GAS
67
59,5
50
E307053-1010
E307053-1010
G1/8-28 A GAS
27
27
14
SA307053-0817
SA307053-0817
G3/8-19 A GAS
31
36,5
22
SA307053-0821
SA307053-0821
G1/2-14 A GAS
36,5
43
27
SA307053-1013
SA307053-1013
G1/4-19 A GAS
27
31,5
19
SA307053-1017
SA307053-1017
G3/8-19 A GAS
30,5
36,5
22
SA307053-1217
SA307053-1217
G3/8-19 A GAS
31,5
36,5
22
SA307053-1221
SA307053-1221
G1/2-14 A GAS
36,5
43
27
SA307053-1313
SA307053-1313
G1/4-19 A GAS
27
31,5
19
SA307053-1521
SA307053-1521
G1/2-14 A GAS
36,5
43
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
305127 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
B227 - Male Hose Adaptor, Parallel
AIRWORK
27.06.2022
307075 - 90° ELBOW HOSE BARB - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
ELB, EFLB - Fixed Elbow
Bimba Products
24.04.2024
B225 - Male Hose Adaptor, Taper
AIRWORK
27.06.2022
302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
305105 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. AND RETAINING RING I...
FOR Fittings
07.05.2024
211021 - BRANCH (ADJ) TEE MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
307129 - 90° (ADJ) ELBOW HOSE BARB - MALE METRIC WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
EDKJ-90° - Nipples with 74° JIC taper, 90° elbow
EXMAR
16.07.2020
302224 - CONNECTOR BARB HOSE - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
207041 - 90° (ADJ) ELBOW MALE BSP - MALE METRIC WITH O.R. AND RETAINING RIN...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表