您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ROHRflex PP - ROHRflex corrugated all-plastic tubings
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pp.prj},{NB=FLEXA ROHRFLEX PP 10231002014},{ART=10231002014},{ARTOLD=0231.002.014},{AUS=black},{AD=18.5},{IDAD=14.3 x 18.2},{BRS=35},{BRD=105},{FI=14.3},{FA=18.2},{A=3.3},{B=2.3},{SMIN=0.35},{GEW=0.040},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRFLEX PP 1023100...
10231002006
black
10.0
6.9 x 9.9
15
45
0.010
50
FLEXA ROHRFLEX PP 1023100...
10231002010
black
13.0
9.8 x 12.9
20
60
0.020
50
FLEXA ROHRFLEX PP 1023100...
10231002012
black
15.8
12.2 x 15.7
25
75
0.035
50
FLEXA ROHRFLEX PP 1023100...
10231002014
black
18.5
14.3 x 18.2
35
105
0.040
50
FLEXA ROHRFLEX PP 1023100...
10231002016
black
21.2
16.6 x 21.0
40
120
0.050
50
FLEXA ROHRFLEX PP 1023100...
10231002023
black
28.5
23.0 x 28.4
45
135
0.090
50
FLEXA ROHRFLEX PP 1023100...
10231002029
black
34.5
28.9 x 34.3
55
165
0.110
25
FLEXA ROHRFLEX PP 1023100...
10231002036
black
42.5
36.0 x 42.5
65
195
0.160
25
FLEXA ROHRFLEX PP 1023100...
10231002048
black
54.5
48.0 x 54.5
80
240
0.210
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
FRH-M - Flat-sealing, especially for protective rate IP 68 and high mechani...
Flexa
01.03.2022
RQG1-M - Plastic quick screw connector,conically sealing, with metric outer...
Flexa
06.12.2023
SKM - Pipe holder with through hole for fastening with screws
Flexa
22.03.2022
TECEflex heating pipe for radiator connection - Pipe Systems
Tece
06.06.2023
GMK-M (METR) - Counternut especially for plastic threads
Flexa
01.03.2022
TECEfloor PE-Xa underfloor heating pipe (without oxygen barrier layer) - Pi...
Tece
06.06.2023
706 - Pipe 6m
agru
15.09.2022
BN 20573 - Rubber-lined connecting clamps for low pressure (DIN 3016-1 D1; ...
Bossard Catalog
31.10.2023
RQW-M - Plastic elbow connector, quick-type, metric outer thread acc. to EN...
Flexa
06.12.2023
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
ROHRflex PA12 black - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
RQGZ1-M - Plastic connector, quick-type straight, outer thread strain relie...
Flexa
06.12.2023
ROHRflex DUO PP - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表