您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2PASB1040 - Plain welding flanges 01B-TYPE NP 10/40 Stainless steel 304L or 316L
FG INOX
Industry
Flanges
Plain welding flanges raised face
Powered by
CAD模型選擇
{fginox/industrie/flanges/plain_welding_flanges_raised_face/i_2pasb1040.prj},{NB=fginox_2PASB40},{REF=2PASB40},{PN=10-40},{DN=40},{D=150},{DXTUBE=48.3},{B=18},{NBT=4},{DX=18},{C=110},{E=88},{WEIGHT=1.85},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
PN
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
DXTUBE
ø tube
ⁿ/ₐ
B
ⁿ/ₐ
NBT
nb holes
ⁿ/ₐ
DX
ø
ⁿ/ₐ
C
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2PASB10
2PASB10
10-40
10
90
17.2
14
4
14
60
40
0.60
304L
FG INOX - 2PASB15
2PASB15
10-40
15
95
21.3
14
4
14
65
45
0.67
304L
FG INOX - 2PASB20
2PASB20
10-40
20
105
26.9
16
4
14
75
58
0.95
304L
FG INOX - 2PASB25
2PASB25
10-40
25
115
33.7
16
4
14
85
68
1.11
304L
FG INOX - 2PASB32
2PASB32
10-40
32
140
42.4
18
4
18
100
78
1.62
304L
FG INOX - 2PASB40
2PASB40
10-40
40
150
48.3
18
4
18
110
88
1.85
304L
FG INOX - 4PASB10
4PASB10
10-40
10
90
17.2
14
4
14
60
40
0.60
316L
FG INOX - 4PASB15
4PASB15
10-40
15
95
21.3
14
4
14
65
45
0.67
316L
FG INOX - 4PASB20
4PASB20
10-40
20
105
26.9
16
4
14
75
58
0.95
316L
FG INOX - 4PASB25
4PASB25
10-40
25
115
33.7
16
4
14
85
68
1.11
316L
FG INOX - 4PASB32
4PASB32
10-40
32
140
42.4
18
4
18
100
78
1.62
316L
FG INOX - 4PASB40
4PASB40
10-40
40
150
48.3
18
4
18
110
88
1.85
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表