magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HEL-D-NPT - 开关阀
Festo
产品
气源处理
开关阀和软启动阀
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/e_onoff/hel_npt_asmtab.prj},{NB=173919 HEL-3/8-D-MIDI-NPT},{TNR=173919},{TYP=HEL-3/8-D-MIDI-NPT},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{D1=3/8 NPT},{D3=M5},{D6=50.000},{H1=32.000},{H2=22.000},{L1=77.000},{L2=22.000},{T1=8.000},{PPATH=assemblies/hel_asmtpl.prj},{V=2.000},{CNSMASSEXACT=0.270},{EOLDATE=},{GTIN=4052568315870}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173916 HEL-1/8-D-MINI-NPT
173916
HEL-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
1/8 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315849
173917 HEL-1/4-D-MINI-NPT
173917
HEL-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
1/4 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315856
173918 HEL-3/8-D-MINI-NPT
173918
HEL-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
3/8 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315863
173919 HEL-3/8-D-MIDI-NPT
173919
HEL-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/8 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315870
173920 HEL-1/2-D-MIDI-NPT
173920
HEL-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
1/2 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315887
173921 HEL-3/4-D-MIDI-NPT
173921
HEL-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/4 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315894
173922 HEL-3/4-D-MAXI-NPT
173922
HEL-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
3/4 NPT
M5
50.000
32.000
22.000
89.000
23.000
8.000
0.394
4052568315900
173923 HEL-1-D-MAXI-NPT
173923
HEL-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
1 NPT
M5
50.000
40.000
22.000
89.000
23.000
8.000
0.394
4052568315917
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表