您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
U - 消声器
Festo
产品 (A - Z)
U
U
Powered by
CAD模型選擇
{festo/parts/u/u/u.prj},{NB=6843 U-3/8-B},{TNR=6843},{TYP=U-3/8-B},{INFO=},{BR=4.000},{VER=5},{VER2=13},{D=25.000},{D1=G3/8},{D2=0.000},{L=86.600},{L1=7.500},{L2=0.000},{SW=19.000},{DN=0.000},{DK=0.000},{NDM=16.662},{KDM=14.950},{L2P=0.000},{CPE=1},{CNSMASSEXACT=0.0370},{F=0.5,0.5,0.5,0},{MOM=-},{EOLDATE=},{GTIN=4052568001421}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
直径
[mm]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
2307 U-1/8
2307
U-1/8
0.000
G1/8
15.200
0.000
35.900
5.500
0.000
0.0023
-
4052568000202
534222 U-1/8-50
534222
U-1/8-50
0.000
G1/8
15.200
0.000
35.900
5.500
0.000
0.0023
-
4052568048723
2316 U-1/4
2316
U-1/4
0.000
G1/4
19.000
0.000
57.000
6.500
0.000
0.0077
-
4052568000257
534223 U-1/4-20
534223
U-1/4-20
0.000
G1/4
19.000
0.000
57.000
6.500
0.000
0.0077
-
4052568048730
2309 U-3/8
2309
U-3/8
0.000
G3/8
33.500
0.000
78.800
7.500
0.000
0.0296
-
4052568000219
534224 U-3/8-20
534224
U-3/8-20
0.000
G3/8
33.500
0.000
78.800
7.500
0.000
0.0296
-
4052568048747
2310 U-1/2
2310
U-1/2
0.000
G1/2
43.000
0.000
88.100
9.000
0.000
0.0582
-
4052568000226
534225 U-1/2-20
534225
U-1/2-20
0.000
G1/2
43.000
0.000
88.100
9.000
0.000
0.0582
-
4052568048754
2311 U-3/4
2311
U-3/4
0.000
G3/4
45.000
0.000
120.700
10.500
0.000
0.0830
-
4052568000233
2312 U-1
2312
U-1
0.000
G1
55.000
0.000
126.500
11.500
0.000
0.1398
-
4052568000240
6841 U-1/8-B
6841
U-1/8-B
16.000
G1/8
0.000
39.200
5.500
0.000
14.000
0.0080
6 ±1.2
4052568001407
6842 U-1/4-B
6842
U-1/4-B
19.500
G1/4
0.000
55.600
6.500
0.000
17.000
0.0170
-
4052568001414
6843 U-3/8-B
6843
U-3/8-B
25.000
G3/8
0.000
86.600
7.500
0.000
19.000
0.0370
-
4052568001421
6844 U-1/2-B
6844
U-1/2-B
28.000
G1/2
0.000
116.500
9.000
0.000
24.000
0.0750
-
4052568001438
6845 U-3/4-B
6845
U-3/4-B
38.000
G3/4
0.000
138.000
10.500
0.000
32.000
0.1200
-
4052568001445
151990 U-1-B
151990
U-1-B
47.800
G1
0.000
177.000
11.500
0.000
36.000
0.2330
-
4052568010836
4646 U-PK-3
4646
U-PK-3
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0045
-
4052568008543
4932 U-PK-4
4932
U-PK-4
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0041
-
4052568019211
3670 U-1/8-I
3670
U-1/8-I
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0036
-
4052568018566
552421 U-3/8-BR
552421
U-3/8-BR
25.000
G3/8
0.000
88.500
10.500
0.000
19.000
0.0370
-
4052568357580
552422 U-1/2-BR
552422
U-1/2-BR
28.000
G1/2
0.000
120.000
14.000
0.000
24.000
0.0750
-
4052568357597
552423 U-1/8-BR
552423
U-1/8-BR
16.000
G1/8
0.000
39.500
6.500
0.000
14.000
0.0080
-
4052568357603
552424 U-1/4-BR
552424
U-1/4-BR
19.500
G1/4
0.000
56.500
8.500
0.000
17.000
0.0170
-
4052568357610
163978 U-M3
163978
U-M3
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0000
-
4645 U-M5
4645
U-M5
0.000
-
0.000
0.000
0.000
0.000
0.000
0.0000
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表