您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_963_a_v2.prj},{NB=Senkschraube DIN 963 A V2 A M5x8 56440.050.008(High)},{CNSORDERNO=56440.050.008},{D=5.00},{L=8},{VARIANT=MIN},{FABNETWEIGHT=0.420},{D3=4.019},{P=0.800},{DK=9.200},{A=1.600},{B=25.000},{X=MIN},{K=2.500},{N=1.200},{R=0.500},{T=1.000},{FORM=MIN},{NENNID=M5x8},{BRAND=Fabory},{STANDARD=DIN ≈963 A},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Platsic},{COLOR=White},{GRADE=PA 6.6},{SURFACETREATME=},{HEADSHAPE=Square head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO≈2009;ASME≈B18.6.7M;BS≈4183;NEN≈2370;NF≈E25-123},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492863867},{INTRASTATCODE=3926909790},{ECLASS=},{UNSPSC=31161504},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
COLOR
Color title
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length at form with shank
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head max.
[mm]
T
Depth of the driving feature max.
[mm]
Senkschraube DIN 963 A V2...
56440.030.004
M3x4
3.00
4
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00004
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863652
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.006
M3x6
3.00
6
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00006
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863669
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.008
M3x8
3.00
8
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00007
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863676
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.010
M3x10
3.00
10
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00008
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863683
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.012
M3x12
3.00
12
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00009
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863690
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.016
M3x16
3.00
16
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00012
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863713
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.020
M3x20
3.00
20
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00015
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863720
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.025
M3x25
3.00
25
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00023
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863737
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.030.030
M3x30
3.00
30
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00025
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863744
3926909790
31161504
EC000887
2.387
0.500
5.600
1.000
19.000
1.650
0.800
0.300
0.600
Senkschraube DIN 963 A V2...
56440.040.006
M4x6
4.00
6
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00011
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863751
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.008
M4x8
4.00
8
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00012
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863768
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.010
M4x10
4.00
10
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00015
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863775
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.012
M4x12
4.00
12
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00018
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863782
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.016
M4x16
4.00
16
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00020
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863805
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.018
M4x18
4.00
18
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00025
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863812
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.020
M4x20
4.00
20
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00027
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863829
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.025
M4x25
4.00
25
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00032
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863836
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.030
M4x30
4.00
30
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00038
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863843
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.040.035
M4x35
4.00
35
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00055
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863850
3926909790
31161504
EC000887
3.141
0.700
7.500
1.400
22.000
2.200
1.000
0.400
0.800
Senkschraube DIN 963 A V2...
56440.050.008
M5x8
5.00
8
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00042
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863867
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN 963 A V2...
56440.050.010
M5x10
5.00
10
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00030
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863874
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN 963 A V2...
56440.050.012
M5x12
5.00
12
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00028
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863881
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN 963 A V2...
56440.050.016
M5x16
5.00
16
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00036
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863904
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN 963 A V2...
56440.050.020
M5x20
5.00
20
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00046
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863911
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
Senkschraube DIN 963 A V2...
56440.050.025
M5x25
5.00
25
Fabory
DIN ≈963 A
Metric thread
Machine screw
Platsic
White
PA 6.6
Square head
Slotted
0.00048
ISO≈2009;ASME≈B18.6.7M;BS...
Y
8715492863928
3926909790
31161504
EC000887
4.019
0.800
9.200
1.600
25.000
2.500
1.200
0.500
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 439 B - Hex nuts, lower form B
Fabory
13.02.2023
DIN 963 (ISO 2009) - FN 419 - 8.8, verzinkt blau - Slotted countersunk flat...
SFS Group Schweiz AG
24.05.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
Modèle 210208 - Slotted countersunk head screw -Stainless steel A2 - ISO 20...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 964 (ISO 2010) - FN 336 - rostfrei A2 - Slotted raised countersunk (ova...
SFS Group Schweiz AG
24.05.2024
DIN 963 (ISO 2009) - FN 334 - rostfrei A2 - Slotted countersunk flat head s...
SFS Group Schweiz AG
24.05.2024
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
NSL-A - Lead screw shafts for NSF
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表