您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7976 F - Hexagon head tapping screws, form F
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7976_f.prj},{NB=Blechschraube DIN 7976 ST4.8x22-F 26180.048.022(High)},{CNSORDERNO=26180.048.022},{D=4.80},{L=22.00},{PACKAGING=250},{VARIANT=0.000},{FABNETWEIGHT=2.900},{P=1.600},{A=1.600},{E=8.710},{K=3.120},{R=0.700},{S=8.000},{Y=3.200},{NENNID=ST4,8X22MM},{BRAND=Fabory},{STANDARD=DIN 7976 F},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Flat point},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=ISO1479 F,ASMEB18.6.5M,BS4174,NFE25-662 F},{ADDITIONALINFO=without point},{ROHS=Y},{APPROVAL=},{EANCODE=8717077064539},{INTRASTATCODE=7318149190},{ECLASS=},{UNSPSC=31161507},{ETIM=EC000889},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
E
Width across corners min.
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
S
Across-flats-dimension max.
[mm]
Y
Length of the cone max.
[mm]
Tapping screw DIN 7976 ST...
26180.042.009
ST4,2X9,5MM
4.20
9.50
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00129
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064485
7318149190
31161507
EC000889
500
3.100
1.400
1.400
7.590
2.920
0.600
7.000
2.800
Tapping screw DIN 7976 ST...
26180.042.013
ST4,2X13MM
4.20
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00154
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064492
7318149190
31161507
EC000889
500
3.100
1.400
1.400
7.590
2.920
0.600
7.000
2.800
Tapping screw DIN 7976 ST...
26180.042.016
ST4,2X16MM
4.20
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00176
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064508
7318149190
31161507
EC000889
500
3.100
1.400
1.400
7.590
2.920
0.600
7.000
2.800
Tapping screw DIN 7976 ST...
26180.042.019
ST4,2X19MM
4.20
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00197
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064515
7318149190
31161507
EC000889
500
3.100
1.400
1.400
7.590
2.920
0.600
7.000
2.800
Tapping screw DIN 7976 ST...
26180.042.025
ST4,2X25MM
4.20
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00240
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064522
7318149190
31161507
EC000889
500
3.100
1.400
1.400
7.590
2.920
0.600
7.000
2.800
Tapping screw DIN 7976 ST...
26180.048.009
ST4,8X9,5MM
4.80
9.50
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00170
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652676
7318149190
31161507
EC000889
200
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.048.013
ST4,8X13MM
4.80
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00202
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652683
7318149190
31161507
EC000889
200
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.048.016
ST4,8X16MM
4.80
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00232
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652690
7318149190
31161507
EC000889
200
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.048.019
ST4,8X19MM
4.80
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00261
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652706
7318149190
31161507
EC000889
200
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.048.022
ST4,8X22MM
4.80
22.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00290
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064539
7318149190
31161507
EC000889
250
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.048.025
ST4,8X25MM
4.80
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00319
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652713
7318149190
31161507
EC000889
200
3.580
1.600
1.600
8.710
3.120
0.700
8.000
3.200
Tapping screw DIN 7976 ST...
26180.055.013
ST5,5X13MM
5.50
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00272
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8712423011212
7318149190
31161507
EC000889
1000
4.170
1.800
1.800
8.710
4.150
0.800
8.000
3.600
Tapping screw DIN 7976 ST...
26180.055.019
ST5,5X19MM
5.50
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00348
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8712423011229
7318149190
31161507
EC000889
1000
4.170
1.800
1.800
8.710
4.150
0.800
8.000
3.600
Tapping screw DIN 7976 ST...
26180.063.013
ST6,3X13MM
6.30
13.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00425
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652720
7318149190
31161507
EC000889
100
4.880
1.800
1.800
10.950
4.950
0.900
10.000
3.600
Tapping screw DIN 7976 ST...
26180.063.016
ST6,3X16MM
6.30
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00477
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652737
7318149190
31161507
EC000889
100
4.880
1.800
1.800
10.950
4.950
0.900
10.000
3.600
Tapping screw DIN 7976 ST...
26180.063.019
ST6,3X19MM
6.30
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00530
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652744
7318149190
31161507
EC000889
100
4.880
1.800
1.800
10.950
4.950
0.900
10.000
3.600
Tapping screw DIN 7976 ST...
26180.063.022
ST6,3X22MM
6.30
22.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00582
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8717077064546
7318149190
31161507
EC000889
250
4.880
1.800
1.800
10.950
4.950
0.900
10.000
3.600
Tapping screw DIN 7976 ST...
26180.063.025
ST6,3X25MM
6.30
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00635
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652751
7318149190
31161507
EC000889
100
4.880
1.800
1.800
10.950
4.950
0.900
10.000
3.600
Tapping screw DIN 7976 ST...
26180.079.016
ST8(7,9)X16MM
8.00
16.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00850
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652775
7318149190
31161507
EC000889
100
6.200
2.100
2.100
14.260
5.950
1.100
13.000
4.200
Tapping screw DIN 7976 ST...
26180.079.019
ST8(7,9)X19MM
8.00
19.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.00940
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652782
7318149190
31161507
EC000889
100
6.200
2.100
2.100
14.260
5.950
1.100
13.000
4.200
Tapping screw DIN 7976 ST...
26180.079.025
ST8(7,9)X25MM
8.00
25.00
Fabory
DIN 7976 F
Self tapping thread
Flat point
Steel
Zinc plated
Hexagon head
Hexagon
0.01120
ISO1479 F,ASMEB18.6.5M,BS...
without point
Y
8715492652799
7318149190
31161507
EC000889
100
6.200
2.100
2.100
14.260
5.950
1.100
13.000
4.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 54008 - Hex flange head wood screws with hexalobular (6 Lobe) socket, zi...
Bossard Catalog
31.10.2023
BN 2707 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 14...
Bossard Catalog
31.10.2023
DIN 7976 C - Hexagon head tapping screws, form C
Fabory
13.02.2023
BN 49538 - Indented hex head machine screws, Full thread and coarse thread,...
Bossard Inch
29.11.2018
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
DIN 6798 I - Spring steel zinc-plated
Böllhoff
26.10.2021
Aluminium tubes - RK Light Design Accessories
RK Rose+Krieger
24.01.2024
Reference 62413 - Hexagon head tapping screw form C DIN 7976 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Fabory
21.04.2022
RMBR, SRMBR - Reamer Bolts Cap Bolt Type
Misumi
30.06.2021
Washer US ss - Washer US ss
Sikla
08.04.2024
Model 86100 - PLAIN WASHER DIN 9021 - NYLON 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
DIN 7976 C (ISO 1479) - FN 370 - verzinkt blau - Hexagon head tapping screw...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表