您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.6.3 BHMSS - Binding Head Machine ScrewsSlotted
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/asme_b_18_6_3_bhmss.prj},{NB=Binding Head Machine Screw Slotted ASME B18.6.3 #6X5/16U51140.013.0031},{CNSORDERNO=U51140.013.0031},{D1=0.138},{LX=0.312},{FABNETWEIGHT=0.850},{TT1=32},{P=0.0313},{AMAX=0.290},{AMIN=0.275},{OMAX=0.087},{OMIN=0.078},{FMAX=0.032},{FMIN=0.024},{JMAX=0.048},{JMIN=0.039},{TMAX=0.053},{TMIN=0.040},{UMAX=0.226},{UMIN=0.199},{XMAX=0.007},{XMIN=0.010},{MD=0.1008},{LOD=MIN},{D=#6},{L=5/16},{CNSAVOID=},{CNSNN=ASME B18.6.3 BHMSS},{BRAND=Fabory},{STANDARD=ASME B18.6.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=},{SURFACETREATME=},{HEADSHAPE=Binding head},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=},{APPROVAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
FABNETWEIGHT
Nett weight (pc/kg)
ⁿ/ₐ
STANDARDSMALL
ⁿ/ₐ
TT
Thread Type
[Inch]
TT1
Thread Per Inch
[Inch]
AMAX
Head Diameter Max
[Inch]
AMIN
Head Diameter Min
[Inch]
OMAX
Total Head Height Max
[Inch]
OMIN
Total Head Height Min
[Inch]
FMAX
Head Oval Height Max
[Inch]
FMIN
Head Oval Height Min
[Inch]
JMAX
Slot Width Max
[Inch]
JMIN
Slot Width Min
[Inch]
TMAX
Slot Depth Max
[Inch]
TMIN
Slot Depth Min
[Inch]
UMAX
Undercut Diameter Max
[Inch]
UMIN
Undercut Diameter Min
[Inch]
XMAX
Undercut Depth Max
[Inch]
XMIN
Undercut Depth Min
[Inch]
TL
[Inch]
LOD
ⁿ/ₐ
Binding Head Machine Scre...
U51140.008.0012
#2X1/8
#2
1/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00051
73181552
23-11-01-90
31161504
0.510
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.040
0.050
0.009
0.006
0.003
0.031
0.004
0.030
0.005
0.098
0.086
0.007
0.002
0.090
Binding Head Machine Scre...
U51140.008.0018
#2X3/16
#2
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00020
73181552
23-11-01-90
31161504
0.200
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.067
0.050
0.015
0.008
0.005
0.031
0.006
0.030
0.009
0.098
0.086
0.007
0.002
0.153
Binding Head Machine Scre...
U51140.008.0025
#2X1/4
#2
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00024
73181552
23-11-01-90
31161504
0.240
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.090
0.050
0.023
0.011
0.007
0.031
0.010
0.030
0.012
0.098
0.086
0.007
0.002
0.215
Binding Head Machine Scre...
U51140.008.0031
#2X5/16
#2
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00027
73181552
23-11-01-90
31161504
0.270
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.119
0.050
0.026
0.012
0.008
0.031
0.016
0.030
0.009
0.098
0.086
0.007
0.002
0.277
Binding Head Machine Scre...
U51140.008.0037
#2X3/8
#2
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00030
73181552
23-11-01-90
31161504
0.300
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.145
0.050
0.035
0.015
0.011
0.031
0.019
0.030
0.014
0.120
0.105
0.007
0.003
0.348
Binding Head Machine Scre...
U51140.008.0043
#2X7/16
#2
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00030
73181552
23-11-01-90
31161504
0.300
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.171
0.050
0.043
0.018
0.013
0.031
0.023
0.030
0.020
0.141
0.124
0.007
0.005
0.420
Binding Head Machine Scre...
U51140.008.0050
#2X1/2
#2
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00035
73181552
23-11-01-90
31161504
0.350
asme_b_18_6_3_bhmss.png
UNC
56
0.181
0.197
0.050
0.052
0.022
0.016
0.031
0.027
0.030
0.025
0.162
0.143
0.007
0.006
0.490
Binding Head Machine Scre...
U51140.011.0012
#4X1/8
#4
1/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00037
73181552
23-11-01-90
31161504
0.370
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.223
0.068
0.061
0.025
0.018
0.039
0.031
0.042
0.030
0.184
0.161
0.007
0.007
0.099
Binding Head Machine Scre...
U51140.011.0018
#4X3/16
#4
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00039
73181552
23-11-01-90
31161504
0.390
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.249
0.068
0.069
0.029
0.021
0.039
0.035
0.042
0.035
0.205
0.180
0.007
0.009
0.173
Binding Head Machine Scre...
U51140.011.0025
#4X1/4
#4
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00032
73181552
23-11-01-90
31161504
0.320
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.275
0.068
0.078
0.032
0.024
0.039
0.039
0.042
0.040
0.226
0.199
0.007
0.010
0.240
Binding Head Machine Scre...
U51140.011.0031
#4X5/16
#4
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00043
73181552
23-11-01-90
31161504
0.430
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.326
0.068
0.095
0.039
0.029
0.039
0.045
0.042
0.050
0.236
0.236
0.007
0.012
0.325
Binding Head Machine Scre...
U51140.011.0037
#4X3/8
#4
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00044
73181552
23-11-01-90
31161504
0.440
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.378
0.068
0.112
0.045
0.034
0.039
0.050
0.042
0.060
0.236
0.274
0.007
0.015
0.400
Binding Head Machine Scre...
U51140.011.0043
#4X7/16
#4
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00050
73181552
23-11-01-90
31161504
0.500
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.430
0.068
0.130
0.052
0.039
0.039
0.056
0.042
0.070
0.236
0.311
0.007
0.018
0.485
Binding Head Machine Scre...
U51140.011.0050
#4X1/2
#4
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00055
73181552
23-11-01-90
31161504
0.550
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.498
0.068
0.152
0.061
0.046
0.039
0.064
0.042
0.084
0.236
0.360
0.007
0.021
0.568
Binding Head Machine Scre...
U51140.011.0056
#4X9/16
#4
9/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00065
73181552
23-11-01-90
31161504
0.650
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.622
0.068
0.194
0.061
0.059
0.039
0.072
0.042
0.108
0.236
0.450
0.007
0.027
0.678
Binding Head Machine Scre...
U51140.011.0062
#4X5/8
#4
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00072
73181552
23-11-01-90
31161504
0.720
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.746
0.068
0.235
0.061
0.071
0.039
0.081
0.042
0.132
0.236
0.540
0.007
0.034
0.788
Binding Head Machine Scre...
U51140.011.0075
#4X3/4
#4
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00079
73181552
23-11-01-90
31161504
0.790
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.145
0.068
0.035
0.015
0.011
0.039
0.019
0.042
0.014
0.120
0.105
0.007
0.003
0.700
Binding Head Machine Scre...
U51140.011.0100
#4X1
#4
1
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00101
73181552
23-11-01-90
31161504
1.010
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.171
0.068
0.043
0.018
0.013
0.039
0.023
0.042
0.020
0.141
0.124
0.007
0.005
0.959
Binding Head Machine Scre...
U51140.011.0150
#4X1 1/2
#4
1 1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00143
73181552
23-11-01-90
31161504
1.430
asme_b_18_6_3_bhmss.png
UNC
40
0.235
0.197
0.068
0.052
0.022
0.016
0.039
0.027
0.042
0.025
0.162
0.143
0.007
0.006
1.000
Binding Head Machine Scre...
U51140.013.0018
#6X3/16
#6
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00069
73181552
23-11-01-90
31161504
0.690
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.223
0.087
0.061
0.025
0.018
0.048
0.031
0.053
0.030
0.184
0.161
0.007
0.007
0.140
Binding Head Machine Scre...
U51140.013.0025
#6X1/4
#6
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00055
73181552
23-11-01-90
31161504
0.550
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.249
0.087
0.069
0.029
0.021
0.048
0.035
0.053
0.035
0.205
0.180
0.007
0.009
0.213
Binding Head Machine Scre...
U51140.013.0031
#6X5/16
#6
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00085
73181552
23-11-01-90
31161504
0.850
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.275
0.087
0.078
0.032
0.024
0.048
0.039
0.053
0.040
0.226
0.199
0.007
0.010
0.280
Binding Head Machine Scre...
U51140.013.0037
#6X3/8
#6
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00070
73181552
23-11-01-90
31161504
0.700
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.326
0.087
0.095
0.039
0.029
0.048
0.045
0.053
0.050
0.226
0.236
0.007
0.012
0.365
Binding Head Machine Scre...
U51140.013.0043
#6X7/16
#6
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00077
73181552
23-11-01-90
31161504
0.770
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.378
0.087
0.112
0.045
0.034
0.048
0.050
0.053
0.060
0.226
0.274
0.007
0.015
0.440
Binding Head Machine Scre...
U51140.013.0050
#6X1/2
#6
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Binding head
Slotted
0.00088
73181552
23-11-01-90
31161504
0.880
asme_b_18_6_3_bhmss.png
UNC
32
0.290
0.430
0.087
0.130
0.052
0.039
0.048
0.056
0.053
0.070
0.226
0.311
0.007
0.018
0.525
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN ≈84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
ASME B18.6.3 PHMSS - Slotted Pan Head Machine Screws
Fabory
13.02.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN ≈85 - Slotted pan head screws, Product grade A
Fabory
13.02.2023
Reference 30801 - Slotted Pan head machine screw - DIN 85 - 4.8 class - Zin...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Z9 & Z11 - Nylon Machine Screws - Molded Nylon White - Socket Cap and Pan H...
WMBerg
06.06.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
DIN 582 - Eye nuts
Fabory
13.02.2023
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
V.2CC - Machine screws POZIDRIVE PAN HEAD SCREWS DIN 7985 NFE 25-121 Inox A...
FG INOX
25.04.2023
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表