您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 4033 - Hexagon nuts, style 2 - Product grades A and B
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_iso_4033.prj},{NB=Sechskantmutter ISO 4033 M16 04193.160.001(High)},{CNSORDERNO=04193.160.001},{D=16},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=37.000},{P=2.000},{D2=22.500},{E=26.750},{M=16.400},{S=24},{NENNID=M16},{BRAND=Fabory},{STANDARD=ISO 4033},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=12},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077295827},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31162400},{ETIM=EC000129},{FAB_NENN=M16},{FAB_GEO=Diameter (d)=M16;m=16.4;P=2;s=24},{FAB_ARTICLENUMBER=04193.160.001},{CNSAVOID=0},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
Hexagon nut ISO 4033 M6
04193.060.001
M6
6
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.00290
Y
8717077295780
7318169290
23-11-07-01
31162400
EC000129
100
1.000
8.900
11.050
5.700
10
Hexagon nut ISO 4033 M8
04193.080.001
M8
8
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.00600
Y
8717077295797
7318169290
23-11-07-01
31162400
EC000129
100
1.250
11.600
14.380
7.500
13
Hexagon nut ISO 4033 M10
04193.100.001
M10
10
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.01160
Y
8717077295803
7318169290
23-11-07-01
31162400
EC000129
100
1.500
14.600
17.770
9.300
16
Hexagon nut ISO 4033 M12
04193.120.001
M12
12
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.01710
Y
8717077295810
7318169290
23-11-07-01
31162400
EC000129
100
1.750
16.600
20.030
12.000
18
Hexagon nut ISO 4033 M16
04193.160.001
M16
16
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.03700
Y
8717077295827
7318169990
23-11-07-01
31162400
EC000129
100
2.000
22.500
26.750
16.400
24
Hexagon nut ISO 4033 M20
04193.200.001
M20
20
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.07133
Y
8717077295834
7318169990
23-11-07-01
31162400
EC000129
50
2.500
27.700
32.950
20.300
30
Hexagon nut ISO 4033 M24
04193.240.001
M24
24
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.12234
Y
8717077295841
7318169990
23-11-07-01
31162400
EC000129
50
3.000
33.200
39.550
23.900
36
Hexagon nut ISO 4033 M27
04193.270.001
M27
27
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.19000
Y
8717077295858
7318169990
23-11-07-01
31162400
EC000129
25
3.000
36.200
45.300
23.800
41
Hexagon nut ISO 4033 M30
04193.300.001
M30
30
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.26000
Y
8717077295865
7318169990
23-11-07-01
31162400
EC000129
10
3.500
42.700
50.850
28.600
46
Hexagon nut ISO 4033 M36
04193.360.001
M36
36
Fabory
ISO 4033
Metric thread
Right
Hexagon nut
Steel
12
Plain
Hexagon
0.38800
Y
8717077295872
7318169990
23-11-07-01
31162400
EC000129
10
4.000
51.100
60.790
34.700
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 127 B - FN 556 - schwarz - Spring lock washers
SFS Group Schweiz AG
24.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
FHS EO - SAE Split flange halves
Parker
31.05.2022
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for...
Fabory
13.02.2023
ISO 4032 - Steel 10
Böllhoff
26.10.2021
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
VTH - Hexagonal headed bolts, DIN 933 - zinc plated steel (Class 8.8)
HPC
03.08.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
ISO 4762 BUMAX DX 129 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表