您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 431 A - Pipe nuts with thread, form A
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_431_a.prj},{NB=Rohrmutter DIN 431 G5/8 55200.158.001(High)},{CNSORDERNO=55200.158.001},{D=22.911},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=37.000},{P=1.814},{DW=29.500},{E=35.030},{M=8.000},{S=32.000},{F=0.000},{NENNID=G5/8},{BRAND=Fabory},{STANDARD=DIN 431 A},{THREAD=Cylindrical pipe thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon pipe nut},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492336651},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161731},{ETIM=EC000129},{FAB_NENN=A G5/8},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
GEW
Thread
ⁿ/ₐ
P
Threaded pitch
[mm]
E
Width across corners min.
[mm]
M
Overall height min.
[mm]
S
Across-flats-dimension max.
[mm]
Pipe nut DIN 431 G1/8
51200.031.001
G1/8
9.728
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.01160
Y
8715494107815
7318163990
23-11-07-01
31161731
EC000129
100
G1/8
0.907
20.880
6.000
19.000
Pipe nut DIN 431 G1/8
55200.031.001
G1/8
9.728
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.01100
Y
8715492336613
7318163990
23-11-07-01
31161731
EC000129
50
G1/8
0.907
20.880
6.000
19.000
Pipe nut DIN 431 G1/4
51200.063.001
G1/4
13.157
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.01420
Y
8715494107822
7318163990
23-11-07-01
31161731
EC000129
100
G1/4
1.337
23.910
6.000
22.000
Pipe nut DIN 431 G1/4
55200.063.001
G1/4
13.157
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.01420
Y
8715492336620
7318163990
23-11-07-01
31161731
EC000129
50
G1/4
1.337
23.910
6.000
22.000
Pipe nut DIN 431 G3/8
51200.096.001
G3/8
16.662
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.02610
Y
8715494103312
7318163990
23-11-07-01
31161731
EC000129
50
G3/8
1.337
29.560
7.000
27.000
Pipe nut DIN 431 G3/8
55200.096.001
G3/8
16.662
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.02610
Y
8715492336637
7318163990
23-11-07-01
31161731
EC000129
50
G3/8
1.337
29.560
7.000
27.000
Pipe nut DIN 431 G1/2
51200.127.001
G1/2
20.955
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.03640
Y
8715494103329
7318163990
23-11-07-01
31161731
EC000129
50
G1/2
1.814
35.030
8.000
32.000
Pipe nut DIN 431 G1/2
55200.127.001
G1/2
20.955
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.03640
Y
8715492336644
7318163990
23-11-07-01
31161731
EC000129
25
G1/2
1.814
35.030
8.000
32.000
Pipe nut DIN 431 G5/8
51200.158.001
G5/8
22.911
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.03100
Y
8715494103336
7318163990
23-11-07-01
31161731
EC000129
25
G5/8
1.814
35.030
8.000
32.000
Pipe nut DIN 431 G5/8
55200.158.001
G5/8
22.911
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.03700
Y
8715492336651
7318163990
23-11-07-01
31161731
EC000129
25
G5/8
1.814
35.030
8.000
32.000
Pipe nut DIN 431 G3/4
51200.191.001
G3/4
26.441
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.04360
Y
8715494103343
7318163990
23-11-07-01
31161731
EC000129
25
G3/4
1.814
39.550
9.000
36.000
Pipe nut DIN 431 G3/4
55200.191.001
G3/4
26.441
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.04360
Y
8715492336668
7318163990
23-11-07-01
31161731
EC000129
10
G3/4
1.814
39.550
9.000
36.000
Pipe nut DIN 431 G7/8
51200.222.001
G7/8
30.201
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.05400
Y
8715494103350
7318163990
23-11-07-01
31161731
EC000129
10
G7/8
1.814
45.200
9.000
41.000
Pipe nut DIN 431 G1
51200.254.001
G1
33.249
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.08130
Y
8715494103367
7318163990
23-11-07-01
31161731
EC000129
10
G1
2.309
50.850
10.000
46.000
Pipe nut DIN 431 G1
55200.254.001
G1
33.249
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.08130
Y
8715492336675
7318163990
23-11-07-01
31161731
EC000129
4
G1
2.309
50.850
10.000
46.000
Pipe nut DIN 431 G11/4
51200.317.001
G1 1/4
41.910
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.11700
Y
8715494103374
7318163990
23-11-07-01
31161731
EC000129
5
G11/4
2.309
60.790
11.000
55.000
Pipe nut DIN 431 G11/4
55200.317.001
G1 1/4
41.910
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.11700
Y
8715492336682
7318163990
23-11-07-01
31161731
EC000129
1
G11/4
2.309
60.790
11.000
55.000
Pipe nut DIN 431 G11/2
51200.381.001
G1 1/2
47.803
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.13400
Y
8715494103381
7318163990
23-11-07-01
31161731
EC000129
5
G11/2
2.309
66.440
12.000
60.000
Pipe nut DIN 431 G11/2
55200.381.001
G1 1/2
47.803
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.13400
Y
8715492336699
7318163990
23-11-07-01
31161731
EC000129
1
G11/2
2.309
66.440
12.000
60.000
Pipe nut DIN 431 G2
51200.508.001
G2
59.614
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A2
Hexagon
0.27700
Y
8715494103398
7318163990
23-11-07-01
31161731
EC000129
5
G2
2.309
82.600
13.000
75.000
Pipe nut DIN 431 G2
55200.508.001
G2
59.614
Fabory
DIN 431 A
Cylindrical pipe thread
Right
Hexagon pipe nut
Stainless steel
A4
Hexagon
0.21700
Y
8715492336705
7318163990
23-11-07-01
31161731
EC000129
1
G2
2.309
82.600
13.000
75.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表