您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.2.2 HCN - Hex Coupling Nut
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/asme_b_18_2_2_hcn.prj},{NB=Hex Coupling Nut ASME B18.2.2 1.125-7 UNCU11400.112.0300},{CNSORDERNO=U11400.112.0300},{D1=1.1250},{TT1=7},{P=0.1250},{F1=1.500},{G=1.732},{H1=3.010},{FABNETWEIGHT=454.540},{LOD=MIN},{NENNID=1 1/8},{D=1 1/8},{BRAND=Fabory},{STANDARD=ASME B18.2.2},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon connection nut high},{BASICMATERIAL=Carbon steel},{GRADE=ASTM A563},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318169129},{ECLASS=23-11-07-01},{UNSPSC=},{ETIM=},{PACKAGING=},{TT=UNC},{F=1 1/2},{H=3},{CNSAVOID=0},{CNSNN=ANSI B18.2.2 HCN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Diameter of thread
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TT1
Thread per Inchs
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners
[Inch]
H
Length
[Inch]
Hex Coupling Nut ASME B18...
U11400.016.0062
#8
#8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.00001
Y
23-11-07-01
UNC
32
5/16
0.361
5/8
Hex Coupling Nut ASME B18...
U11400.019.0075
#10
#10
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.02000
Y
7318169129
23-11-07-01
UNC
24
5/16
0.361
3/4
Hex Coupling Nut ASME B18...
U11400.025.0175
1/4
1/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.02800
Y
7318169129
23-11-07-01
UNC
20
7/16
0.505
1 3/4
Hex Coupling Nut ASME B18...
U11400.031.0175
5/16
5/16
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.03400
Y
7318169129
23-11-07-01
UNC
18
1/2
0.577
1 3/4
Hex Coupling Nut ASME B18...
U11400.037.0175
3/8
3/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.03900
Y
7318169129
23-11-07-01
UNC
16
9/16
0.650
1 3/4
Hex Coupling Nut ASME B18...
U11400.043.0175
7/16
7/16
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.04200
Y
7318169129
23-11-07-01
UNC
14
5/8
0.722
1 3/4
Hex Coupling Nut ASME B18...
U11400.050.0175
1/2
1/2
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.05400
Y
7318169129
23-11-07-01
UNC
13
11/16
0.794
1 3/4
Hex Coupling Nut ASME B18...
U11400.062.0212
5/8
5/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.08000
Y
7318169129
23-11-07-01
UNC
11
13/16
0.939
2 1/8
Hex Coupling Nut ASME B18...
U11400.075.0225
3/4
3/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.14200
Y
7318169129
23-11-07-01
UNC
10
1
1.155
2 1/4
Hex Coupling Nut ASME B18...
U11400.087.0250
7/8
7/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.25500
Y
7318169129
23-11-07-01
UNC
9
1 1/4
1.443
2 1/2
Hex Coupling Nut ASME B18...
U11400.100.0275
1
1
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.32000
Y
7318169129
23-11-07-01
UNC
8
1 3/8
1.588
2 3/4
Hex Coupling Nut ASME B18...
U11400.112.0300
1 1/8
1 1/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.45454
Y
7318169129
23-11-07-01
UNC
7
1 1/2
1.732
3
Hex Coupling Nut ASME B18...
U11400.125.0300
1 1/4
1 1/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.56500
Y
7318169129
23-11-07-01
UNC
7
1 5/8
1.876
3
Hex Coupling Nut ASME B18...
U11400.150.0350
1 1/2
1 1/2
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Carbon steel
ASTM A563
Zinc plated
Hexagon
0.00001
Y
23-11-07-01
UNC
6
2
2.309
3 1/2
Hex Coupling Nut ASME B18...
U51106.019.0075
#10
#10
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.00306
Y
7318163079
23-11-07-01
UNC
24
5/16
0.361
3/4
Hex Coupling Nut ASME B18...
U51106.025.0175
1/4
1/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.02909
Y
7318163079
23-11-07-01
UNC
20
7/16
0.505
1 3/4
Hex Coupling Nut ASME B18...
U51106.031.0175
5/16
5/16
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.03450
Y
7318163079
23-11-07-01
UNC
18
1/2
0.577
1 3/4
Hex Coupling Nut ASME B18...
U51106.037.0175
3/8
3/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.03600
Y
7318163079
23-11-07-01
UNC
16
9/16
0.650
1 3/4
Hex Coupling Nut ASME B18...
U51106.050.0175
1/2
1/2
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.19700
Y
7318163079
23-11-07-01
UNC
13
11/16
0.794
1 3/4
Hex Coupling Nut ASME B18...
U51106.062.0212
5/8
5/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.20000
Y
7318163079
23-11-07-01
UNC
11
13/16
0.939
2 1/8
Hex Coupling Nut ASME B18...
U51106.075.0225
3/4
3/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.22727
Y
7318163079
23-11-07-01
UNC
10
1
1.155
2 1/4
Hex Coupling Nut ASME B18...
U51106.087.0250
7/8
7/8
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.40000
Y
7318163079
23-11-07-01
UNC
9
1 1/4
1.443
2 1/2
Hex Coupling Nut ASME B18...
U51106.100.0275
1
1
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.45445
Y
7318163079
23-11-07-01
UNC
8
1 3/8
1.588
2 3/4
Hex Coupling Nut ASME B18...
U51106.125.0300
1 1/4
1 1/4
Fabory
ASME B18.2.2
Unified National Coarse
Right
Hexagon connection nut hi...
Stainless steel
F594
Hexagon
0.47911
Y
7318163079
23-11-07-01
UNC
7
1 5/8
1.876
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Fabory
21.04.2022
DIN ≈6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
DIN 315 F - Wing nuts, rounded wings
Fabory
13.02.2023
GG44M Adapter - Female thread coupling
Parker
31.05.2022
BN 149 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, plain
Bossard Catalog
31.10.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
Hose nipples
ASOH
17.02.2017
CPUPNUT - COUPLING NUT
WITTE
18.10.2021
BN 1933 - Hex nuts ~3d, steel, zinc plated blue
Bossard Catalog
31.10.2023
ROC-CN-002 - Rod Coupling Nuts
Essentra Components
23.07.2014
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表