您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
319-332 - Self-Locking Thread Inserts
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Self-Locking Thread Inserts
Self-Locking Thread Inserts
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030600/p090855/319-332.prj},{NB=319-524},{PN=319-524},{AMERSID=1074263},{APACID=-},{EMEAID=-},{INTERNALTHREAD=5/16-24},{TAPDRILLSIZE=0.397},{EXTERNALTHREAD=7/16-14},{LENGTH=0.437},{INTERNALTHREAD@S=0.3125},{EXTERNALTHREAD@S=0.4375},{PITCHHELIXS1=0.0714285714285714},{D4@HELIXSPIRAL1=0.0416666666666667}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
INTERNALTHREAD
Internal Thread
ⁿ/ₐ
TAPDRILLSIZE
Tap Drill Size
[Inch]
EXTERNALTHREAD
Tap Size External Thread
ⁿ/ₐ
LENGTH
Length
[Inch]
319-332
319-332
1074273
-
-
10-24
0.272
5/16-18
0.312
319-428
319-428
1074266
-
-
1/4-28
0.332
3/8-16
0.375
319-524
319-524
1074263
-
-
5/16-24
0.397
7/16-14
0.437
319-624
319-624
1074261
-
-
3/8-24
0.453
1/2-13
0.500
319-720
319-720
1074258
-
-
7/16-20
0.516
9/16-12
0.560
319-820
319-820
1074250
-
-
1/2-20
0.578
5/8-11
0.620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EZ-101 - Knife-Thread Inserts
Essentra Components
28.07.2014
EZ-11 - Knife-Thread Inserts
Essentra Components
28.07.2014
STI-210 - Self-Tapping Thread Inserts - Cutting Notch in Brass
Essentra Components
28.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表