WZ-400 - Guide Wheels - V-Groove Wheel w/Stud, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Wheel Bearings
Guide Wheels - V-Groove Wheel w/Stud, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030600/p040305/wz-400.prj},{NB=WZ-405},{PN=WZ-405},{AMERSID=1047819},{APACID=-},{EMEAID=-},{WHEELMATERIAL=Steel},{BEARINGTYPE=Sealed },{SIZE=0},{A=11},{D=7.62},{E=16.95},{F=6.15},{CONCENTRICSTUDTH=M6 x 1.0},{H=14.83},{RADIAL=146},{F1=6.360},{THREADSIZESKETCH=6.000},{PITCHHELIXSPIRAL=1.000},{C=11.98125000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WHEELMATERIAL
Wheel Material
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
SIZE
Size
[mm]
A
A Width Across Flats
[mm]
D
D Stud Length
[mm]
E
E Overall Length
[mm]
F
F Vee Center
[mm]
CONCENTRICSTUDTH
Concentric Stud Thread
ⁿ/ₐ
H
H Wheel Diameter
[mm]
RADIAL
Radial Load lbf
[mm]
WZ-400
WZ-400
1047814
-
-
Steel
Shielded
0
11
7.62
16.95
6.15
M6 x 1.0
14.83
146
WZ-401
WZ-401
1047815
-
-
Steel
Shielded
1
12
8.10
19.33
7.30
M8 x 1.25
19.58
274
WZ-402
WZ-402
1047816
-
-
Steel
Shielded
2
14
11.38
26.57
9.63
M10 x 1.5
30.73
596
WZ-403
WZ-403
1047817
-
-
Steel
Shielded
3
19
15.11
36.68
13.63
M12 x 1.75
45.80
1326
WZ-404
WZ-404
1047818
-
-
Steel
Shielded
4
22
19.00
44.89
16.36
M14 x 2.0
59.94
2181
WZ-405
WZ-405
1047819
-
-
Steel
Sealed
0
11
7.62
16.95
6.15
M6 x 1.0
14.83
146
WZ-406
WZ-406
1047820
-
-
Steel
Sealed
1
12
8.10
19.33
7.30
M8 x 1.25
19.58
274
WZ-407
WZ-407
1047821
-
-
Steel
Sealed
2
14
11.38
26.57
9.63
M10 x 1.5
30.73
596
WZ-408
WZ-408
1047822
-
-
Steel
Sealed
3
19
15.11
36.68
13.63
M12 x 1.75
45.80
1326
WZ-409
WZ-409
1047823
-
-
Steel
Sealed
4
22
19.00
44.89
16.36
M14 x 2.0
59.94
2181
WZ-420
WZ-420
1047834
-
-
Polymer
Shielded
0
11
7.62
16.95
6.15
M6 x 1.0
14.83
6
WZ-421
WZ-421
1047835
-
-
Polymer
Shielded
1
12
8.10
19.33
7.30
M8 x 1.25
19.58
12
WZ-422
WZ-422
1047836
-
-
Polymer
Shielded
2
14
11.38
26.57
9.63
M10 x 1.5
30.73
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表