您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
C03H - Guide pillar
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/c03h.prj},{NB=C03H60136195},{CODE=C03H60136195},{D1=60},{L1=136},{L2=195},{L=331},{D2=80},{D3=86},{K=20},{WEIGHT=10.58},{MAT=1.7131 61÷63 HRC},{CAN1=35},{CAN2=70},{CAN3=105},{CAN4=140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L1
[mm]
L2
[mm]
L
[mm]
D2
[mm]
D3
[mm]
K
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
C03H6096115
C03H6096115
60
96
115
211
80
86
20
6.96
1.7131 61÷63 HRC
C03H6096155
C03H6096155
60
96
155
251
80
86
20
7.85
1.7131 61÷63 HRC
C03H6096195
C03H6096195
60
96
195
291
80
86
20
8.75
1.7131 61÷63 HRC
C03H60116135
C03H60116135
60
116
135
251
80
86
20
8.32
1.7131 61÷63 HRC
C03H60116155
C03H60116155
60
116
155
271
80
86
20
8.77
1.7131 61÷63 HRC
C03H60116195
C03H60116195
60
116
195
311
80
86
20
9.66
1.7131 61÷63 HRC
C03H60136135
C03H60136135
60
136
135
271
80
86
20
9.24
1.7131 61÷63 HRC
C03H60136155
C03H60136155
60
136
155
291
80
86
20
9.69
1.7131 61÷63 HRC
C03H60136195
C03H60136195
60
136
195
331
80
86
20
10.58
1.7131 61÷63 HRC
C03H60156155
C03H60156155
60
156
155
311
80
86
20
10.60
1.7131 61÷63 HRC
C03H60156195
C03H60156195
60
156
195
351
80
86
20
11.49
1.7131 61÷63 HRC
C03H60156235
C03H60156235
60
156
235
391
80
86
20
12.39
1.7131 61÷63 HRC
C03H60196175
C03H60196175
60
196
175
371
80
86
20
12.88
1.7131 61÷63 HRC
C03H60196195
C03H60196195
60
196
195
391
80
86
20
13.33
1.7131 61÷63 HRC
C03H60196235
C03H60196235
60
196
235
431
80
86
20
14.22
1.7131 61÷63 HRC
C03H60246195
C03H60246195
60
246
195
441
80
86
20
15.62
1.7131 61÷63 HRC
C03H60246235
C03H60246235
60
246
235
481
80
86
20
16.51
1.7131 61÷63 HRC
C03H60246275
C03H60246275
60
246
275
521
80
86
20
17.40
1.7131 61÷63 HRC
C03H60246315
C03H60246315
60
246
315
561
80
86
20
18.29
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C20M - Guide pillar
ENS
11.06.2020
B11M - Guide bush with collar
ENS
11.06.2020
C03M - Guide pillar
ENS
11.06.2020
SXE - Leader pin
PROPLASTICA
12.04.2024
R0196 - Guide pillar two diameters - C1
PlaSteel
17.06.2021
W21 - Guide pillar
STRACK
21.07.2022
B11H - Guide bush with collar
ENS
11.06.2020
3202.12. - Guide pillar
FIBRO
21.07.2023
2022.29./2072.46 - Guide pillar with collar, to WDX, with screw clamps
FIBRO
21.07.2023
PCS - Retainer for guide pillar AFNOR
ENS
11.06.2020
2022.15. - Guide pillar with pilot tapper, VDI 3356
FIBRO
21.07.2023
Z63 - Guide pillar
STRACK
16.09.2022
CDDN - GUIDE PILLAR
Royme
04.11.2022
W20 - Guide pillar
STRACK
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表