您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 802 - Clamping bolts
Elesa+Ganter
铰接夹
GN 802
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn802/gn_802_asmtab.prj},{NB=Andrückschraube GN 802-M8-83},{PARTNUMBER=GN 802-M8-83},{D1=M8},{D1A=8.000},{D1B=6.647},{L=83},{AUSWAHL=38,48,63,83},{D2=16},{E=3.0},{H=9},{M=6.8},{SW=13.000},{P1=4.000},{WEIGHT=0.0410},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn_802_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
[mm]
L
Height
[mm]
D2
Length
[mm]
E
Length
[mm]
H
Height
[mm]
M
Height
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping bolt GN 802-M5-3...
GN 802-M5-37
M5
37
14
0.0
10
4.7
0.0150
73181595
YES
Clamping bolt GN 802-M6-3...
GN 802-M6-32
M6
32
12
2.2
7
5.2
0.0150
73181595
YES
Clamping bolt GN 802-M6-4...
GN 802-M6-42
M6
42
12
2.2
7
5.2
0.0170
73181595
YES
Clamping bolt GN 802-M6-5...
GN 802-M6-52
M6
52
12
2.2
7
5.2
0.0190
73181595
YES
Clamping bolt GN 802-M8-3...
GN 802-M8-38
M8
38
16
3.0
9
6.8
0.0280
73181595
YES
Clamping bolt GN 802-M8-4...
GN 802-M8-48
M8
48
16
3.0
9
6.8
0.0300
73181595
YES
Clamping bolt GN 802-M8-6...
GN 802-M8-63
M8
63
16
3.0
9
6.8
0.0350
73181595
YES
Clamping bolt GN 802-M8-8...
GN 802-M8-83
M8
83
16
3.0
9
6.8
0.0410
73181595
YES
Clamping bolt GN 802-M10-...
GN 802-M10-44
M10
44
20
3.6
11
8.4
0.0530
73181595
YES
Clamping bolt GN 802-M10-...
GN 802-M10-54
M10
54
20
3.6
11
8.4
0.0580
73181595
YES
Clamping bolt GN 802-M10-...
GN 802-M10-64
M10
64
20
3.6
11
8.4
0.0630
73181595
YES
Clamping bolt GN 802-M10-...
GN 802-M10-84
M10
84
20
3.6
11
8.4
0.0720
73181595
YES
Clamping bolt GN 802-M12-...
GN 802-M12-55
M12
55
25
4.5
13
10.8
0.0920
73181595
YES
Clamping bolt GN 802-M12-...
GN 802-M12-65
M12
65
25
4.5
13
10.8
0.0960
73181595
YES
Clamping bolt GN 802-M12-...
GN 802-M12-85
M12
85
25
4.5
13
10.8
0.1100
73181595
YES
Clamping bolt GN 802-M12-...
GN 802-M12-105
M12
105
25
4.5
13
10.8
0.1200
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 903 - Stainless-Steel Clamping bolts, with swivelling plastic clamping p...
Elesa+Ganter
21.06.2024
GN 820 - Toggle clamps, Type M, U-bar version, with two flanged washers
Elesa+Ganter
21.06.2024
M.443-CH - Handles
Elesa+Ganter
21.06.2024
BT-p - Fluted grip knobs
Elesa+Ganter
21.06.2024
MBT+I - Diamond cut knurled knobs with revolving handle
Elesa+Ganter
21.06.2024
GN 810 A - Stainless Steel-Toggle clamps, Type A, U-bar version, with two f...
Elesa+Ganter
21.06.2024
GN 707.2 - Split set collars, Aluminium
Elesa+Ganter
21.06.2024
GN 807 - Clamping bolts, Type B, with protective cap
Elesa+Ganter
21.06.2024
GN 810 A - Toggle clamps, Type A, U-bar version, with two flanged washers
Elesa+Ganter
21.06.2024
GN 875.2 - Clamping Arms, with Slotted Hole, for Swing Clamps GN 875 / GN 8...
Elesa+Ganter
21.06.2024
GN 809.1 - Clamping arm extenders, for toggle clamps with solid clamping ar...
Elesa+Ganter
21.06.2024
GN 843.1 - Plunger clamps for push-pull clamping, type AS
Elesa+Ganter
21.06.2024
2472.05./35. - 弹顶销,带弹力负载销, 带有活塞环开口, 正常的弹力
FIBRO
21.07.2023
GN 6311.3 - Foot Plates for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / ...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表