您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDS+IR - Solid handwheels with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDS.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vds_combi/vds_ir_new_asmtab.prj},{NB=Solid handwheels with fold-away handle VDS.200+IR-SST-20(1)},{CODE=72865-R},{DESCRIPTION=VDS.200+IR-SST-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=53.0},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40.0},{DIM09=14.0},{DIM10=36},{DIM11=13.0},{DIM12=90},{DIM13=81.0},{DIM14=-},{DIM14X=0.0},{DIM15=-},{DIM15X=0},{DIM16=320},{DIM17=27},{WEIGHT=717},{D=26.000},{VER=1.000},{PPATH=../vds_combi/vds_ir_new_asmtpl.prj},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
H
[mm]
DIM13
R
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Solid handwheels with fol...
72656-R
VDS.80+IR A-8
83
8
38.0
18
16.0
16.5
25
13.5
18.5
17
3.5
45
28.0
-
-
34
6
133
Solid handwheels with fol...
72657-R
VDS.80+IR A-10
83
10
38.0
18
16.0
16.5
25
13.5
18.5
17
3.5
45
28.0
-
-
34
6
129
Solid handwheels with fol...
72680-R
VDS.100+IR A-8
102
8
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
177
Solid handwheels with fol...
72681-R
VDS.100+IR A-10
102
10
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
170
Solid handwheels with fol...
72682-R
VDS.100+IR A-12
102
12
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
163
Solid handwheels with fol...
72683-R
VDS.100+IR A-14
102
14
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
158
Solid handwheels with fol...
72710-R
VDS.125+IR A-8
125
8
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
311
Solid handwheels with fol...
72711-R
VDS.125+IR A-12
125
12
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
307
Solid handwheels with fol...
72712-R
VDS.125+IR A-14
125
14
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
303
Solid handwheels with fol...
72760-R
VDS.150+IR A-8
150
8
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
450
Solid handwheels with fol...
72761-R
VDS.150+IR A-14
150
14
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
432
Solid handwheels with fol...
72762-R
VDS.150+IR A-16
150
16
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
415
Solid handwheels with fol...
72810-R
VDS.175+IR A-8
176
8
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
588
Solid handwheels with fol...
72811-R
VDS.175+IR A-16
176
16
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
577
Solid handwheels with fol...
72812-R
VDS.175+IR A-20
176
20
49.0
35
33.0
39.0
44
35.0
13.0
28
16.0
80
70.0
-
-
195
20
565
Solid handwheels with fol...
72860-R
VDS.200+IR A-8
200
8
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
750
Solid handwheels with fol...
72861-R
VDS.200+IR A-20
200
20
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
710
Solid handwheels with fol...
72862-R
VDS.200+IR A-24
200
24
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
670
Solid handwheels with fol...
72921-R
VDS.250+IR A-20
250
20
60.0
40
38.0
50.0
57
48.0
17.0
36
19.0
90
104.0
-
-
500
30
997
Solid handwheels with fol...
72971-R
VDS.300+IR A-20
300
20
66.0
40
36.5
68.5
72
66.0
20.0
44
20.0
90
124.0
-
-
500
30
1375
Solid handwheels with fol...
72685-R
VDS.100+IR-SST-10
102
10
34.0
22
20.0
27.0
30
25.0
10.0
22
9.0
45
39.0
-
-
60
14
171
Solid handwheels with fol...
72715-R
VDS.125+IR-SST-12
125
12
39.5
26
24.0
31.0
35
28.0
11.0
27
11.0
60
49.0
-
-
125
14
310
Solid handwheels with fol...
72765-R
VDS.150+IR-SST-14
150
14
44.0
26
24.0
34.0
38
30.0
12.0
30
10.0
65
56.5
-
-
180
15
436
Solid handwheels with fol...
72865-R
VDS.200+IR-SST-20
200
20
53.0
40
38.0
44.0
50
40.0
14.0
36
13.0
90
81.0
-
-
320
27
717
Solid handwheels with fol...
72656-R-K
VDS.80+IR-A8-K
83
8
38.0
18
16.0
16.0
25
13.0
18.0
17
3.0
45
28.0
9
2
34
6
133
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VDS+IRS - ELESA-Solid handwheels with safety fold-away handle
Elesa
24.06.2024
VDS. - ELESA-Solid handwheels
Elesa
26.09.2023
ECB.D - ELESA-Boss caps
Elesa
24.06.2024
VDN.FP+I-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDT+I - ELESA-Solid handwheels with side handle
Elesa
24.06.2024
VDT+IR - ELESA-Solid handwheels with fold-away handle
Elesa
24.06.2024
VDN.FP-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+IR-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDT. - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP - ELESA-Solid handwheels
Elesa
24.06.2024
GN 732.1 - Cylinder head shoulder bolts, Steel
Ganter
19.06.2024
VDN.FP+I 1 - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+IRS-A - ELESA-Solid handwheels
Elesa
24.06.2024
GN 913.2 A - Grub screws, Type A, with ball point
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表