您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
XTB25 - XT Bushings
Dodge
Conveyor Components
Bushings & Hubs
XT
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/xt/pt_xtb25.prj},{NB=226852},{BN=XTB25},{PN=226852},{BORE=1-1/2},{B1=1.500},{A=5/8},{A1=0.620},{B=3.188},{D=4-7/16},{D1=4.438},{E=0.3750},{F=1.666},{L=1.875},{L1=1.875},{BC=3-3/4},{BC1=3.750},{NOB=4},{BS=3/8-16NC x 1-3/4\"},{RWT=29.2},{AW=2.6},{W=2.6},{KS=3/8 x 3/16},{F1=0.188},{S=0.085},{NDM=0.3750},{M=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
Flange Thickness
[Inch]
B
[Inch]
D
OD
[Inch]
E
Keyway Width
ⁿ/ₐ
F
Scribe Height
[Inch]
L
Length Through Bore
[Inch]
BC
Bolt Circle
[Inch]
NOB
Number of Bolts
[Inch]
BS
Bolt Size
[Inch]
AW
Approx. Weight
[lbs]
226848
XTB25
226848
1
5/8
3.188
4-7/16
0.2500
1.112
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226849
XTB25
226849
1-3/16
5/8
3.188
4-7/16
0.2500
1.302
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226850
XTB25
226850
1-1/4
5/8
3.188
4-7/16
0.2500
1.365
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226851
XTB25
226851
1-7/16
5/8
3.188
4-7/16
0.3750
1.603
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226852
XTB25
226852
1-1/2
5/8
3.188
4-7/16
0.3750
1.666
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226853
XTB25
226853
1-11/16
5/8
3.188
4-7/16
0.3750
1.857
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226854
XTB25
226854
1-15/16
5/8
3.188
4-7/16
0.5000
2.157
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226855
XTB25
226855
2
5/8
3.188
4-7/16
0.5000
2.221
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226856
XTB25
226856
2-3/16
5/8
3.188
4-7/16
0.5000
2.411
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
226857
XTB25
226857
2-7/16
5/8
3.188
4-7/16
0.6250
2.524
1.875
3-3/4
4
3/8-16NC x 1-3/4"
2.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表