您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 514 - Wall socket for Zone 1/21, 63 A, GHG 514
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity zone 1, 2, 21, 22 and CSA
Electrical Connectivity zone 1, 2, 21, 22
Plugs & Sockets 63 A Zone 1, 21
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_3_plugs_sockets/wandcteckdose_63a_1_21_asmtab.prj},{NB=GHG5144407R0001_(1)},{IDNR=GHG 514 4407 R0001},{NBALG=GHG5144407R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 63 A, GHG 514},{POL=5-pole},{T1=<Ex/> II 2 G Ex de IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 00 ATEX 1070},{T3=IECEx BKI 04.0004},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=63 A},{T7=Ue 690 V / Ie 63 A},{T10=IP66},{T11=1 x M50 cable gland threaded plug},{T12=2 x 4 - 25 mm² / with cable lug 1 x 35 mm²},{T13=glass-fibre reinforced polyester},{T14=8.1},{T15=Black},{T16=480-500 V, 7 h, 1 x M50 cable gland threaded plug},{VERS=1},{PPATH=c_1_3_1/assemblies/c_1_3_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NBALG
ⁿ/ₐ
NT
Description
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG5144405R0001
GHG 514 4405 R0001
GHG5144405R0001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland, 1 th...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
600-690 V, 5 h, 1 x M50 c...
GHG5144405R0501
GHG 514 4405 R0501
GHG5144405R0501
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland, 1 x ...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
600-690 V, 5 h, 1 x M50 c...
GHG5144405R3001
GHG 514 4405 R3001
GHG5144405R3001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
2 x M40 metal thread with...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
600-690 V, 5 h, 2 x M40 m...
GHG5144406R0001
GHG 514 4406 R0001
GHG5144406R0001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
380-415 V, 6 h, 1 x M50 c...
GHG5144406R0501
GHG 514 4406 R0501
GHG5144406R0501
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland, 1 x ...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
380-415 V, 6 h, 1 x M50 c...
GHG5144406R3001
GHG 514 4406 R3001
GHG5144406R3001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
2 x M40 metal thread with...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
380-415 V, 6 h, 2 x M40 m...
GHG5144407R0001
GHG 514 4407 R0001
GHG5144407R0001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland threa...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
480-500 V, 7 h, 1 x M50 c...
GHG5144407R0501
GHG 514 4407 R0501
GHG5144407R0501
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland threa...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
480-500 V, 7 h, 1 x M50 c...
GHG5144407R3001
GHG 514 4407 R3001
GHG5144407R3001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
2 x M40 metal thread with...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
480-500 V, 7 h, 2 x M40 m...
GHG5144409R0001
GHG 514 4409 R0001
GHG5144409R0001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland threa...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
200-250 V, 9 h, 1 x M50 c...
GHG5144409R3001
GHG 514 4409 R3001
GHG5144409R3001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
690 V AC
63 A
Ue 690 V / Ie 63 A
IP66
2 x M40 metal thread with...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
200-250 V, 9 h, 2 x M40 m...
GHG5144506R0001
GHG 514 4506 R0001
GHG5144506R0001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
500 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland threa...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
346-415 V, 6 h, 1 x M50 c...
GHG5144506R0501
GHG 514 4506 R0501
GHG5144506R0501
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
500 V AC
63 A
Ue 690 V / Ie 63 A
IP66
1 x M50 cable gland, 1 x ...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.2
Black
346-415 V, 6 h, 1 x M50 c...
GHG5144506R3001
GHG 514 4506 R3001
GHG5144506R3001
Wall socket for Zone 1/21...
5-pole
<Ex/> II 2 G Ex de IIC T6...
PTB 00 ATEX 1070
IECEx BKI 04.0004
-20 °C up to 40 °C
500 V AC
63 A
Ue 690 V / Ie 63 A
IP66
2 x M40 metal thread with...
2 x 4 - 25 mm² / with cab...
glass-fibre reinforced po...
8.1
Black
346-415 V, 6 h, 2 x M40 m...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表