您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: CHUBB FRANCE
Created: 13.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHUBB FRANCE
440100167 - VESDA VLI-88000-NF
CHUBB FRANCE
01 - Fire detection and protection
1.1 - Detectors
1.1.7 - Conventional aspirating smoke detectors range
Powered by
CAD模型選擇
{chubb/01/1_1/1_1_7/440100167.prj},{NB=440100167_350},{REF=440100167},{LODLEVEL=350},{MAT=ABS},{H=426,5 x 316,5 x 180},{P=6035},{IP=54},{IK=/},{COLOR=Black},{INST=Surface mounting},{ACC=/},{WIR=2.5},{ALIM=18-30},{ISTD=10},{IALARM=10.5},{IFAULT=10.5},{ICC=No},{PHEN=Smoke},{TEC=Conventionnal},{ALIND=LED},{REMO=/},{TRESH=0,005-20},{ADR=By adressable module},{TEST=/},{SMAX=1600},{MCNL=360},{HMAX=12},{TEMPOP=0 , +39},{TEMPST=-20, ,+60},{HR=10 to 95 % without condensation},{ATEX=NO},{NF=MPL 059 A0},{CEDOP=0832-CPD-1892},{AC=YES},{PDFPREVIEW=01/1_1/1_1_7/440100167.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Dimensions (LxHxP or DiamxP)
[mm]
P
Weight
[g]
IP
ⁿ/ₐ
IK
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
INST
Installation
ⁿ/ₐ
ACC
Accessories
ⁿ/ₐ
WIR
Maximum gauge for connection in base
[mm²]
ALIM
Power supply range
[V]
ISTD
Standby consumption (24V)
[W]
IALARM
Alarm consumption (24V)
[W]
IFAULT
Fault consumption (24V)
[W]
ICC
Integrated short circuit isolators
ⁿ/ₐ
PHEN
detected phenomena
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
ALIND
Integrated Alarm indicator
ⁿ/ₐ
REMO
Remote indicator output
ⁿ/ₐ
TRESH
Sensitivity range
[% / m]
ADR
Coding method
ⁿ/ₐ
TEST
Functional test
ⁿ/ₐ
SMAX
Maximum protected area
[m²]
MCNL
Maximum cumulateed network lenght
ⁿ/ₐ
HMAX
Maximum pipe network instalation height
[m]
TEMPOP
Operating temperature
[°C]
TEMPST
air aspirated temperature
[°C]
HR
Maximum relative humidity
[%]
ATEX
ATEX certification
ⁿ/ₐ
NF
NF SSI certification number
ⁿ/ₐ
CEDOP
CE DPC/ RPC or DOP
ⁿ/ₐ
AC
Aptitude certificate
ⁿ/ₐ
440100167 - VESDA VLI-880...
440100167
ABS
426,5 x 316,5 x 180
6035
54
/
Black
Surface mounting
/
2.5
18-30
10
10.5
10.5
No
Smoke
Conventional
LED
/
0,005-20
By adressable module
/
1600
360
12
0 , +39
-20, ,+60
10 to 95 % without conden...
NO
MPL 059 A0
0832-CPD-1892
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表