您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
群力公司
Powered by
CAD模型選擇
{chinese_manufacturers/qunli/gb65-2000.prj},{NB=Screws GB/T 65 M4x25},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=25.000},{B=23.600},{DK=7.000},{K=2.600},{N=1.200},{T=1.100},{A=1.400},{R=0.200},{X=1.750},{BX=38.000},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
X
Thread rudiment
[mm]
螺钉 GB/T 65 M1.6x2
1.600
1.171
0.350
2.000
1.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x3
1.600
1.171
0.350
3.000
2.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x4
1.600
1.171
0.350
4.000
3.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x5
1.600
1.171
0.350
5.000
4.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x6
1.600
1.171
0.350
6.000
5.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x8
1.600
1.171
0.350
8.000
7.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x10
1.600
1.171
0.350
10.000
9.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x12
1.600
1.171
0.350
12.000
11.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x14
1.600
1.171
0.350
14.000
13.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M1.6x16
1.600
1.171
0.350
16.000
15.300
3.000
1.100
0.400
0.450
0.700
0.100
0.900
螺钉 GB/T 65 M2x3
2.000
1.509
0.400
3.000
2.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x4
2.000
1.509
0.400
4.000
3.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x5
2.000
1.509
0.400
5.000
4.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x6
2.000
1.509
0.400
6.000
5.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x8
2.000
1.509
0.400
8.000
7.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x10
2.000
1.509
0.400
10.000
9.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x12
2.000
1.509
0.400
12.000
11.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x14
2.000
1.509
0.400
14.000
13.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x16
2.000
1.509
0.400
16.000
15.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2x20
2.000
1.509
0.400
20.000
19.200
3.800
1.400
0.500
0.600
0.800
0.100
1.000
螺钉 GB/T 65 M2.5x3
2.500
1.948
0.450
3.000
2.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x4
2.500
1.948
0.450
4.000
3.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x5
2.500
1.948
0.450
5.000
4.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x6
2.500
1.948
0.450
6.000
5.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
螺钉 GB/T 65 M2.5x8
2.500
1.948
0.450
8.000
7.100
4.500
1.800
0.600
0.700
0.900
0.100
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
Z7 - Locking assemblies, type Z7
Chinese Manufacturers
21.05.2014
GB/T17880.3-99 - 小沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukk-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uepft - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uck - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ubpft - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表