您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
813X - PERFORMER HEAVY LIFT SWIVEL HOIST RING
CARCANO
EYEBOLTS
813X
Powered by
CAD模型選擇
{carcano/golfari/813x/813x_asmtab.prj},{NB=C813X42(00)},{CODE=C813X42},{SIZE=M42},{ROT=0},{ROT2=0},{INFO=Catalogue},{WLL=15.0},{A=131},{B=71},{C=30},{E=69},{F=149},{G=30},{H=199},{J=100},{K=49},{L=63},{P=32.5},{T=97},{CH=17},{WEIGHT=6.0},{PPATH=813x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WLL
W.L.L.
[t]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
P
[mm]
T
[mm]
CH
Ch
[mm]
WEIGHT
Weight
[kg]
C813X33(00)
C813X33
M33
10.5
131
71
30
69
149
30
199
100
49
50
32.5
97
17
5.6
C813X36(00)
C813X36
M36
12.0
131
71
30
69
149
30
199
100
49
54
32.5
97
17
5.8
C813X39(00)
C813X39
M39
14.0
131
71
30
69
149
30
199
100
49
58
32.5
97
17
5.9
C813X42(00)
C813X42
M42
15.0
131
71
30
69
149
30
199
100
49
63
32.5
97
17
6.0
C813X45(00)
C813X45
M45
16.0
131
71
30
69
149
30
199
100
49
63
32.5
97
17
6.1
C813X48(00)
C813X48
M48
20.0
164
92
40
89
182
40
249
122
63
68
40.0
119
19
11.6
C813X52(00)
C813X52
M52
21.0
164
92
40
89
182
40
249
122
63
68
40.0
119
19
11.8
C813X56(00)
C813X56
M56
25.0
164
92
40
89
182
40
249
122
63
78
40.0
119
19
12.1
C813X64(00)
C813X64
M64
32.1
164
92
40
89
182
40
249
122
63
90
40.0
119
19
12.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表