您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Screw connection welding end - Heating
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/schweissende_heizung.prj},{NB=1079148(300)},{SC=Heizung},{PT=Fitting},{SU=Stück},{NN=Schraubfitting mit Schweissende},{NT=kein},{ARTNR=1079148},{LOD=300},{PEX=63},{DN=50},{AM1=63},{WS1=5.7},{AM2=60.3},{WS2=2.9},{AM3=2\"},{W=0.962},{ET=95},{ED=6 (16 at 20°)},{BESC=PEX/PE-Anschlussstück Schraubverbindung Schweissende 60.3 mm Stahl S235JR D= 63x5.7 mm SDR11},{MAT=Messing / Steel},{LX=88},{B=63},{T=63},{VOL=1.30},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=70},{D2=61},{D3=53},{D4=33.00},{L=110.00},{L1=46.00},{T1=6},{T2=5.0},{R1=6.000},{R3=12.50},{L2=40.000},{X=5},{L3=46.00},{B1=78.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
NN
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Welding end d2
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LX
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1079144
Heating
Fitting
Piece
Screw fitting with weldin...
1079144
25
20
25
26.9
0.196
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
61
25
25
0.32
ISO 15875-5
1079145
Heating
Fitting
Piece
Screw fitting with weldin...
1079145
32
25
32
33.7
0.305
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
63
32
32
0.32
ISO 15875-5
1079146
Heating
Fitting
Piece
Screw fitting with weldin...
1079146
40
32
40
42.4
0.507
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
75
40
40
0.53
ISO 15875-5
1079147
Heating
Fitting
Piece
Screw fitting with weldin...
1079147
50
40
50
48.3
0.657
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
84
50
50
0.83
ISO 15875-5
1079148
Heating
Fitting
Piece
Screw fitting with weldin...
1079148
63
50
63
60.3
0.962
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
88
63
63
1.30
ISO 15875-5
1079149
Heating
Fitting
Piece
Screw fitting with weldin...
1079149
75
65
75
76.1
1.637
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
101
75
75
2.07
ISO 15875-5
1079150
Heating
Fitting
Piece
Screw fitting with weldin...
1079150
90
80
90
88.9
2.277
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
108
90
90
2.96
ISO 15875-5
1079151
Heating
Fitting
Piece
Screw fitting with weldin...
1079151
110
100
110
114.3
3.459
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
114
110
110
4.25
ISO 15875-5
1010292
Heating
Fitting
Piece
Screw fitting with weldin...
1010292
125
100
125
114.3
4.438
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
120
125
125
6.36
ISO 15875-5
1010038
Heating
Fitting
Piece
Screw fitting with weldin...
1010038
140
125
140
140.0
5.662
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
120
140
140
8.20
ISO 15875-5
1079152
Heating
Fitting
Piece
Screw fitting with weldin...
1079152
160
150
160
168.3
7.366
95
6 (16 at 20°)
PEX/PE-connection piece s...
Brass / Steel
145
160
160
10.31
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表