您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1903-61 - Captive Flange - Code 61 (Drilled Holes)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1903_61.prj},{NB=1903-61-24},{PN=1903-61-24},{A=2.750},{B=1.375},{C=3.69},{D=1.406},{E=0.703},{F=0.531},{FTHD=1/2-13},{THD=0.5000},{G=3.25},{H=2.406},{J=2.000},{K=1.00},{L=0.62},{M=0.295},{MAT=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
A
A +.010/-.010
[Inch]
B
B +.010/-.010
[Inch]
C
C +.030/-.030
[Inch]
D
D +.010/-.010
[Inch]
E
E +.010/-.010
[Inch]
F
F +.010/-.010
[Inch]
FTHD
F Thread
ⁿ/ₐ
G
G +.030/-.030
[Inch]
H
H +.010/-.010
[Inch]
J
J +.010/-.010
[Inch]
K
K +.010/-.010
[Inch]
L
L +.010/-.010
[Inch]
M
M +.005/-.005
[Inch]
MAT
Material
ⁿ/ₐ
1903-61-08
1903-61-08
1.500
0.750
2.12
0.688
0.344
0.344
5/16-18
1.81
1.219
0.955
0.75
0.50
0.245
Steel
1903-61-12
1903-61-12
1.875
0.938
2.56
0.875
0.438
0.406
3/8-16
2.06
1.531
1.265
0.88
0.56
0.245
Steel
1903-61-16
1903-61-16
2.062
1.031
2.75
1.031
0.516
0.406
3/8-16
2.31
1.781
1.515
0.94
0.62
0.295
Steel
1903-61-20
1903-61-20
2.312
1.156
3.12
1.188
0.594
0.469
7/16-14
2.88
2.031
1.720
0.88
0.56
0.295
Steel
1903-61-24
1903-61-24
2.750
1.375
3.69
1.406
0.703
0.531
1/2-13
3.25
2.406
2.000
1.00
0.62
0.295
Steel
1903-61-32
1903-61-32
3.062
1.531
4.00
1.688
0.844
0.531
1/2-13
3.81
2.844
2.470
1.03
0.62
0.355
Steel
1903-61-40
1903-61-40
3.500
1.750
4.50
2.000
1.000
0.531
1/2-13
4.28
3.344
2.950
1.50
0.75
0.355
Steel
1903-61-48
1903-61-48
4.188
2.094
5.31
2.438
1.219
0.656
5/8-11
5.16
4.031
3.580
1.62
0.88
0.355
Steel
1903-61-56
1903-61-56
4.750
2.375
6.00
2.750
1.375
0.656
5/8-11
5.50
4.531
4.030
1.12
0.88
0.422
Steel
1903-61-64
1903-61-64
5.125
2.562
6.38
3.062
1.531
0.656
5/8-11
6.00
5.031
4.530
1.38
1.00
0.422
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1951 - Split Flange Code 61 (Pairs)
Brennan Industries
20.03.2018
1903-62 - Captive Flange - Code 62 (Drilled Holes)
Brennan Industries
20.03.2018
1927-61 - NPTF Port Block - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
1704 - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
1904-61 - Captive Flange - Code 61 (Tapped Holes)
Brennan Industries
20.03.2018
1914-61 - Connector Plate - Code 61
Brennan Industries
26.01.2021
1927-62 - NPTF Port Block - Code 62 (O-Ring Face)
Brennan Industries
26.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
1704-FG - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
1928-61 - NPTF Port Block - Code 61 (Flat Face)
Brennan Industries
28.01.2021
3301-61 - Tube Braze Flange Head Connector - Code 61 (Flat Face)
Brennan Industries
26.01.2021
1703-FG - MJ-FLANGE 45° Code 61
Brennan Industries
26.01.2021
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
1967-61 - NPTF Port Block 90° Elbow Code 61 - O-Ring Face
Brennan Industries
26.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表