您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 818 - Retaining rings for shafts standard design (DIN 471), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 818, BN 819 Retaining rings for shafts standard design
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_818_819/bn_818.prj},{NB=BN 818 1287982 retaining ring for shafts 58x2},{CNSORDERNO=1287982},{BNARTNR=1287982},{BNNORM1=DIN 471},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=58.000},{S=2.000},{D3=53.800},{TOLERANZ=+0,46/-1,1},{A=7.300},{B=5.600},{D5=2.500},{D2=55.000},{TOLERANZ1=+0/-0,3},{M=2.150},{T=1.500},{N=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
S
Thickness
[mm]
D3
Ring inner diameter free length
[mm]
TOLERANZ
Tolerance
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
TOLERANZ1
Tolerance
[mm]
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Shaft projection min.
[mm]
D4
Diameter of fitting
[mm]
BN 818 1287117 retaining ...
1287117
DIN 471
Spring steel
black
3.000
0.400
2.700
+0,04/-0,15
1.900
0.800
0.800
2.800
+0/-0,04
0.500
0.100
0.300
6.990
BN 818 1287125 retaining ...
1287125
DIN 471
Spring steel
black
4.000
0.400
3.700
+0,04/-0,15
2.200
0.900
1.000
3.800
+0/-0,05
0.500
0.100
0.300
8.620
BN 818 1287133 retaining ...
1287133
DIN 471
Spring steel
black
5.000
0.600
4.700
+0,04/-0,15
2.500
1.100
1.000
4.800
+0/-0,05
0.700
0.100
0.300
10.250
BN 818 1287141 retaining ...
1287141
DIN 471
Spring steel
black
6.000
0.700
5.600
+0,04/-0,15
2.700
1.300
1.150
5.700
+0/-0,05
0.800
0.150
0.500
11.670
BN 818 1287168 retaining ...
1287168
DIN 471
Spring steel
black
7.000
0.800
6.500
+0,06/-0,18
3.100
1.400
1.200
6.700
+0/-0,06
0.900
0.150
0.500
13.510
BN 818 1287176 retaining ...
1287176
DIN 471
Spring steel
black
8.000
0.800
7.400
+0,06/-0,18
3.200
1.500
1.200
7.600
+0/-0,06
0.900
0.200
0.600
14.720
BN 818 1287184 retaining ...
1287184
DIN 471
Spring steel
black
9.000
1.000
8.400
+0,06/-0,18
3.300
1.700
1.200
8.600
+0/-0,11
1.100
0.200
0.600
15.930
BN 818 1287192 retaining ...
1287192
DIN 471
Spring steel
black
10.000
1.000
9.300
+0,1/-0,36
3.300
1.800
1.500
9.600
+0/-0,11
1.100
0.200
0.600
16.930
BN 818 1287206 retaining ...
1287206
DIN 471
Spring steel
black
11.000
1.000
10.200
+0,1/-0,36
3.300
1.800
1.500
10.500
+0/-0,11
1.100
0.250
0.800
17.930
BN 818 1287214 retaining ...
1287214
DIN 471
Spring steel
black
12.000
1.000
11.000
+0,1/-0,36
3.300
1.800
1.700
11.500
+0/-0,11
1.100
0.250
0.800
18.930
BN 818 1287222 retaining ...
1287222
DIN 471
Spring steel
black
13.000
1.000
11.900
+0,1/-0,36
3.400
2.000
1.700
12.400
+0/-0,11
1.100
0.300
0.900
20.140
BN 818 1287230 retaining ...
1287230
DIN 471
Spring steel
black
14.000
1.000
12.900
+0,1/-0,36
3.500
2.100
1.700
13.400
+0/-0,11
1.100
0.300
0.900
21.350
BN 818 1287249 retaining ...
1287249
DIN 471
Spring steel
black
15.000
1.000
13.800
+0,1/-0,36
3.600
2.200
1.700
14.300
+0/-0,11
1.100
0.350
1.100
22.560
BN 818 1287257 retaining ...
1287257
DIN 471
Spring steel
black
16.000
1.000
14.700
+0,1/-0,36
3.700
2.200
1.700
15.200
+0/-0,11
1.100
0.400
1.200
23.770
BN 818 1287265 retaining ...
1287265
DIN 471
Spring steel
black
17.000
1.000
15.700
+0,1/-0,36
3.800
2.300
1.700
16.200
+0/-0,11
1.100
0.400
1.200
24.980
BN 818 1287273 retaining ...
1287273
DIN 471
Spring steel
black
18.000
1.200
16.500
+0,1/-0,36
3.900
2.400
2.000
17.000
+0/-0,11
1.300
0.500
1.500
26.190
BN 818 1287281 retaining ...
1287281
DIN 471
Spring steel
black
19.000
1.200
17.500
+0,1/-0,36
3.900
2.500
2.000
18.000
+0/-0,11
1.300
0.500
1.500
27.190
BN 818 1287303 retaining ...
1287303
DIN 471
Spring steel
black
20.000
1.200
18.500
+0,13/-0,42
4.000
2.600
2.000
19.000
+0/-0,13
1.300
0.500
1.500
28.400
BN 818 1287311 retaining ...
1287311
DIN 471
Spring steel
black
21.000
1.200
19.500
+0,13/-0,42
4.100
2.700
2.000
20.000
+0/-0,13
1.300
0.500
1.500
29.610
BN 818 1287338 retaining ...
1287338
DIN 471
Spring steel
black
22.000
1.200
20.500
+0,13/-0,42
4.200
2.800
2.000
21.000
+0/-0,13
1.300
0.500
1.500
30.820
BN 818 1287346 retaining ...
1287346
DIN 471
Spring steel
black
23.000
1.200
21.500
+0,13/-0,42
4.400
3.000
2.000
22.000
+0/-0,21
1.300
0.550
1.700
32.240
BN 818 1287354 retaining ...
1287354
DIN 471
Spring steel
black
24.000
1.200
22.200
+0,21/-0,42
4.400
3.000
2.000
22.900
+0/-0,21
1.300
0.550
1.700
33.240
BN 818 1287362 retaining ...
1287362
DIN 471
Spring steel
black
25.000
1.200
23.200
+0,21/-0,42
4.400
3.000
2.000
23.900
+0/-0,21
1.300
0.550
1.700
34.240
BN 818 1287370 retaining ...
1287370
DIN 471
Spring steel
black
26.000
1.200
24.200
+0,21/-0,42
4.500
3.100
2.000
24.900
+0/-0,21
1.300
0.550
1.700
35.450
BN 818 1287389 retaining ...
1287389
DIN 471
Spring steel
black
27.000
1.200
24.900
+0,21/-0,42
4.700
3.200
2.000
25.600
+0/-0,21
1.300
0.700
2.100
36.870
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 682 - Retaining rings for shafts standard design (DIN 471), stainless st...
Bossard Catalog
26.01.2023
BN 822 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
BN 809 - Circlips for shafts, bulk (DIN 6799), spring steel, black
Bossard Catalog
31.10.2023
BN 821 - Retaining rings for shafts heavy-duty design (DIN 471), spring ste...
Bossard Catalog
31.10.2023
BN 819 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773;...
Bossard Catalog
31.10.2023
BN 829 - V-retaining rings for shafts type A, spring steel, black
Bossard Catalog
31.10.2023
BN 683 - Retaining rings for bores standard design (DIN 472), stainless ste...
Bossard Catalog
26.01.2023
BN 11493 - Hexalobular (6 Lobe) socket set screws with flat point (DIN 3482...
Bossard Catalog
31.10.2023
BN 830 - V-retaining rings for bores type J, spring steel, black
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 820 - Retaining rings for shafts special design with lugs (DIN 471), spr...
Bossard Catalog
31.10.2023
BN 26 - Hex socket set screws with dog point (ISO 4028; DIN 915), cl. 45 H,...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表