您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 456 - Stainless Steel-Rubber buffers, Type EE, with 2 female threads
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN456
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gummipuffer/gn456/gn456_ee.prj},{NB=Edelstahl-Gummipuffer GN456-25-20-20-EE-55},{ARTNR=GN456-25-20-20-EE-55},{PARTNUMBER=GN 456-25-20-20-EE-55},{NORMNR=GN 456},{D1=25},{H=20},{D2=20},{D3=M6},{T=6},{NR=mittel (55)},{NDM=6},{WEIGHT=0.0300},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{S=2.000},{D=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
ⁿ/ₐ
T
[mm]
NR
Rubber hardness Shore A ±5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gummipuffer GN4...
GN456-15-15-12-EE-40
15
15
12
M4
4
soft
0.0080
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-15-14-EE-40
20
15
14
M6
6
soft
0.0130
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-20-16-EE-40
20
20
16
M6
6
soft
0.0170
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-25-20-20-EE-40
25
20
20
M6
6
soft
0.0300
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-30-20-22-EE-40
30
20
22
M8
8
soft
0.0390
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-25-30-EE-40
40
25
30
M8
8
soft
0.0640
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-30-33-EE-40
40
30
33
M8
8
soft
0.0800
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-50-30-42-EE-40
50
30
42
M10
8
soft
0.1250
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-75-40-60-EE-40
75
40
60
M12
11
soft
0.3600
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-15-15-12-EE-55
15
15
12
M4
4
medium
0.0080
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-15-14-EE-55
20
15
14
M6
6
medium
0.0130
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-20-16-EE-55
20
20
16
M6
6
medium
0.0170
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-25-20-20-EE-55
25
20
20
M6
6
medium
0.0300
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-30-20-22-EE-55
30
20
22
M8
8
medium
0.0390
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-25-30-EE-55
40
25
30
M8
8
medium
0.0640
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-30-33-EE-55
40
30
33
M8
8
medium
0.0800
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-50-30-42-EE-55
50
30
42
M10
8
medium
0.1250
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-75-40-60-EE-55
75
40
60
M12
11
medium
0.3600
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-15-15-12-EE-70
15
15
12
M4
4
hard
0.0080
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-15-14-EE-70
20
15
14
M6
6
hard
0.0130
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-20-20-16-EE-70
20
20
16
M6
6
hard
0.0170
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-25-20-20-EE-70
25
20
20
M6
6
hard
0.0300
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-30-20-22-EE-70
30
20
22
M8
8
hard
0.0390
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-25-30-EE-70
40
25
30
M8
8
hard
0.0640
40169991
YES
Edelstahl-Gummipuffer GN4...
GN456-40-30-33-EE-70
40
30
33
M8
8
hard
0.0800
40169991
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN456 - Stainless Steel-Rubber buffers, Type ES, with female thread / threa...
Berger Tools
22.05.2023
GN 356 - Rubber buffers, Type EE, with 2 female threads
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表