您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 344.7 - Stainless Steel-ESD-Levelling feet, in electrically conductive ESD plastic (antistatic), Type A, without nut, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN344.7
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn344_7/gn344_7_a.prj},{NB=Edelstahl-Gelenkfuss GN344.7-80-M16-158-A (0)},{ARTNR=GN344.7-80-M16-158-A},{PARTNUMBER=GN 344.7-80-M16-158-A},{NORMNR=GN 344.7},{V=1},{WINKEL=0},{FORM=A},{D1=80},{D2=M16},{ND=16.000},{L1=158},{L2=43},{L3=24},{SW=24},{KUDU=24},{STB=18},{VER=2.0},{WEIGHT=0.3698},{CTN=73269098},{ROHS=YES},{VERS=2},{SWV=10},{DX1=17},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
STB
Static load in kN (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M8-43-A
60
M8
43
33
24
14
14
14
0.0600
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M8-68-A
60
M8
68
33
24
14
14
14
0.0745
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M10-43-A
60
M10
43
33
24
14
14
14
0.0750
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M10-68-A
60
M10
68
33
24
14
14
14
0.0880
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M10-98-A
60
M10
98
33
24
14
14
14
0.1200
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M12-43-A
60
M12
43
33
24
14
14
14
0.0800
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M12-68-A
60
M12
68
33
24
14
14
14
0.1230
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M12-98-A
60
M12
98
33
24
14
14
14
0.1200
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M14-68-A
60
M14
68
33
24
14
14
14
0.1202
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M14-98-A
60
M14
98
33
24
14
14
14
0.1496
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M14-148-A
60
M14
148
33
24
14
14
14
0.1986
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-68-A
60
M16
68
33
24
16
14
14
0.1440
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-108-A
60
M16
108
33
24
16
14
14
0.1980
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-148-A
60
M16
148
33
24
16
14
14
0.2500
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-168-A
60
M16
168
33
24
16
14
14
0.2750
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-58-A
60
M16
58
43
24
24
24
18
0.2228
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-98-A
60
M16
98
43
24
24
24
18
0.2668
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-138-A
60
M16
138
43
24
24
24
18
0.3188
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M16-158-A
60
M16
158
43
24
24
24
18
0.3468
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M20-98-A
60
M20
98
43
24
24
24
18
0.2608
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M20-138-A
60
M20
138
43
24
24
24
18
0.4228
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M20-158-A
60
M20
158
43
24
24
24
18
0.4648
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M20-198-A
60
M20
198
43
24
24
24
18
0.5508
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M24-98-A
60
M24
98
43
24
24
24
18
0.4200
73269098
YES
Edelstahl-Gelenkfuss GN34...
GN344.7-60-M24-138-A
60
M24
138
43
24
24
24
18
0.5426
73269098
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表