您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex plate wheels 24B-1 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Simplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/simplex_platte_wheels/simplex_plate_wheels_24b_1.prj},{NB=201420032},{Z=32},{DE=403.5},{DP=388.69},{CNSORDERNO=201420032},{D1=30},{KG=20.80},{B1=24.1},{C=4},{R3=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
201420008
8
113.0
99.55
201420008
20
1.00
24.1
4
38
201420009
9
125.0
111.40
201420009
20
1.32
24.1
4
38
201420010
10
137.0
123.29
201420010
20
1.69
24.1
4
38
201420011
11
149.0
135.21
201420011
25
2.07
24.1
4
38
201420012
12
161.0
147.22
201420012
25
2.53
24.1
4
38
201420013
13
173.0
159.18
201420013
25
3.03
24.1
4
38
201420014
14
185.0
171.22
201420014
25
3.57
24.1
4
38
201420015
15
197.0
183.26
201420015
25
4.16
24.1
4
38
201420016
16
209.0
195.30
201420016
25
4.79
24.1
4
38
201420017
17
221.0
207.34
201420017
25
5.47
24.1
4
38
201420018
18
233.0
219.42
201420018
25
6.19
24.1
4
38
201420019
19
245.5
231.49
201420019
25
6.95
24.1
4
38
201420020
20
257.5
243.57
201420020
25
7.76
24.1
4
38
201420021
21
270.5
255.65
201420021
30
8.57
24.1
4
38
201420022
22
282.5
267.73
201420022
30
9.46
24.1
4
38
201420023
23
294.5
279.80
201420023
30
10.40
24.1
4
38
201420024
24
307.0
291.88
201420024
30
11.38
24.1
4
38
201420025
25
319.0
304.00
201420025
30
12.41
24.1
4
38
201420026
26
331.0
316.08
201420026
30
13.47
24.1
4
38
201420027
27
343.0
328.19
201420027
30
14.59
24.1
4
38
201420028
28
355.0
340.27
201420028
30
15.74
24.1
4
38
201420029
29
367.5
352.38
201420029
30
16.94
24.1
4
38
201420030
30
379.5
364.50
201420030
30
18.91
24.1
4
38
201420031
31
391.5
376.62
201420031
30
19.47
24.1
4
38
201420032
32
403.5
388.69
201420032
30
20.80
24.1
4
38
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex plate wheels 24B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 100 RULLO 40 - Plate wheels for conv...
BEA Ingranaggi
06.07.2020
Simplex sprockets 24B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 100 RULLO 31 - Plate wheels for conv...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 20B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 75 RULLO 31 - Plate wheels for conve...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 50 RULLO 25 - Plate wheels for conve...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 75 RULLO 25 - Plate wheels for conve...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 50.8 RULLO 30 - Plate wheels for con...
BEA Ingranaggi
06.07.2020
Plate wheels for conveyor chains PASSO 50 RULLO 31 - Plate wheels for conve...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 08B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
MAE-KR-KRL-24B-1-ST - Plate wheels KRL, ISO 24 B-1, Pitch 1 1/2 x 1“
MÄDLER
26.04.2024
Modèle A1-01-24 - Pignon à chaîne simple en acier norme BS 24 B1 - Pas 38,1...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表