您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELFZ 60S, 80S, 100, 125 - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elfz_asmtab.prj},{NB=ELFZ80S000104100780(200,0,315)},{TYP=ELFZ 80S},{BG=80S},{Q=315},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=1},{INFO=Produktdatenblatt},{A=190},{B=60},{C=154},{D=90},{E=135},{F=80},{G=139},{H=130},{I=12.5},{J=71.0},{K=142},{MM=M6},{M=M10},{MD=10},{N=270},{OO=M8},{P=130},{R=8x7x40},{S=30 h6 x 45},{T=M10},{TT=10},{U=130},{V=70},{GG=15.0},{G1=1.20},{ZR=8M50},{VH=256},{ZZ=32},{DPL=12},{BGLS=80},{Y1BELT=92.075},{Y2BELT=12.075},{PPATH=assemblies/elfz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Width
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
ⁿ/ₐ
MM
for
ⁿ/ₐ
M
Thread
ⁿ/ₐ
N
Length
ⁿ/ₐ
OO
for
[mm]
P
Length
[mm]
R
Key
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Height
[mm]
V
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U ≈ linear]
ZZ
Number of teeth
ⁿ/ₐ
ELFZ60S000103100610
ELFZ 60S
410
ELFZ60S000103100610
610.000
170
38
108
68
97
60
102
100
0.0
53.0
106
-
M8
180
M8
97
6x6x40
18 h6 x 45
M8
97
60
7.3
0.64
8M30
192
24
ELFZ80S000104100780
ELFZ 80S
580
ELFZ80S000104100780
780.000
190
60
154
90
135
80
139
130
12.5
71.0
142
M6
M10
270
M8
130
8x7x40
30 h6 x 45
M10
130
70
15.0
1.20
8M50
256
32
ELFZ100000107100730
ELFZ 100
530
ELFZ100000107100730
730.000
230
62
170
110
150
100
143
160
30.0
89.0
178
M10
M10
310
M10
77
12x8x50
40 h6 x 55
M10
150
80
31.0
1.80
8M70
304
38
ELFZ125000109100760
ELFZ 125
560
ELFZ125000109100760
760.000
295
62
200
110
180
100
139
180
30.4
107.5
215
M10
M12
310
M12
92
12x8x50
40 h6 x 55
M10
186
89
57.4
2.70
8M100
304
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表