BR PP-RCT Bend 90° SDR11 green
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Bends, Elbows
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_01/br_pp_rct_bend_90.prj},{NB=7421079011 PP-RCT Bogen 90 D25(High)},{ARTNR=7421079011},{ZN=1.8002aB-7},{LOG=High},{KD=25},{D=34},{L=70},{KZ=50},{GW=0.038},{GTIN=4041941070987},{CERT1=● },{CERT2=● },{RB=58 mm},{D1=30,4 mm},{L1=22 mm},{L2=12,4 mm},{WIK=0 grad},{D1M=24,5 mm},{D2M=24,3 mm},{LM=20 mm},{KDI=20,4 mm},{RM=1mm},{KRM=1,2 mm},{R1=1 mm},{R2=1mm},{AM=0,4 mm},{L0=70},{RB0=58},{D01=30.4},{L01=22},{D112=34 mm},{L02=12.4},{WIK0=0},{D01M=24.5},{D02M=24.3},{LM0=20.0},{DI0=20.4},{RM0=1.0},{RM01=1.2},{R01=1},{R02=1},{AM0=0.4},{WERK=PP-RCT},{PRODUCT=Bogen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
KD
d
[mm]
D
[mm]
L
[mm]
KZ
***z Rounded dimension
[mm]
GW
weight
[kg]
GTIN
ⁿ/ₐ
CERT1
NSF Logo Certification
ⁿ/ₐ
CERT2
KCW-2017-0070 Certification
ⁿ/ₐ
7421069011 PP-RCT Bogen 9...
7421069011
20
29
56
40
0.026
4041941070970
●
●
7421079011 PP-RCT Bogen 9...
7421079011
25
34
70
50
0.038
4041941070987
●
●
7421089011 PP-RCT Bogen 9...
7421089011
32
42
86
68
0.086
4041941070994
●
●
7421099011 PP-RCT Bogen 9...
7421099011
40
52
106
86
0.157
4041941071007
●
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表