您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Ace joints - male screw
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/ace_joints_ms.prj},{NB=HS-7209},{IDNR=},{CNSORDERNO=HS-7209},{SD1=PT1/4},{D=9.0},{D1=5.0},{B1=14},{B2=16},{SD2=PF1/4},{LA=24},{L=57},{G1=13.157},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD1
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B1
[mm]
B2
[mm]
LA
[mm]
L
[mm]
HS-7017
HS-7017
PT1/8
7.0
4.0
12
12
20
44
HS-7208
HS-7208
PT1/4
8.0
5.0
14
16
24
57
HS-7209
HS-7209
PT1/4
9.0
5.0
14
16
24
57
HS-7310
HS-7310
PT3/8
10.5
7.0
17
19
25
60
HS-7414
HS-7414
PT1/2
14.0
10.5
22
24
27
69
HS-7416
HS-7416
PT1/2
16.0
11.5
22
24
27
69
HS-7620
HS-7620
PT3/4
20.5
15.0
29
30
33
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ace joints - female screw
ASOH
17.02.2017
Hose nipples
ASOH
17.02.2017
Nipple Type
ASOH
17.02.2017
Ring joints
ASOH
17.02.2017
Hose joints
ASOH
17.02.2017
Ace nipples
ASOH
17.02.2017
Large hose nipples
ASOH
17.02.2017
Hose nipples - female screw
ASOH
17.02.2017
Hose nipples for water - square shape
ASOH
17.02.2017
L hose joints
ASOH
17.02.2017
Hose joints - open-ended
ASOH
17.02.2017
Cap nuts for fexible tube
ASOH
17.02.2017
Type L - Mini Gearboxes
ATEK Antriebstechnik
25.10.2022
Hose nipples for water - round shape
ASOH
17.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表