您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Panel Rack Mount Power Connectors
Amphenol
Amphenol Sine
Powered by
CAD模型選擇
PL000727 - 4.0mm, Male Receptacle, Panel Side Contact Housing
10.05.2022
PL000728 - 4.0mm, Female Plug Housing for use with PL000729
10.05.2022
PL000729 - 4.0mm, Contact Retainer Clip for use with PL000728
10.05.2022
PL000733 - 2.4mm, Male Receptacle Housing
10.05.2022
PL000734 - 2.4mm, Female Plug Housing for use with PL000735
10.05.2022
PL000735 - 2.4mm, Retainer Clip for use with PL000734
10.05.2022
PRM0400-G3-PNL - 2 Position Male Quick Connect Receptacle Kit. PRM Series™ ...
10.05.2022
PRM0400-GX-PLG - 2 Position Female Quick Connect Plug Kit. PRM Series ™, Po...
10.05.2022
PRM2400-G2-PNL - 2 Position Male Quick Connect Receptacle Kit. PRM Series™ ...
10.05.2022
PRM2400-GX-PLG - 2 Position Female Quick Connect Plug Kit. PRM Series ™, Po...
10.05.2022
SC000530 - 4.0mm Male Pin, 8-32 UNC Thread used with PL000727
10.05.2022
SC000531-8 - 4.0mm, Male Pin, 8-10AWG
10.05.2022
SC000532-10-R4 - 4.0mm Female Socket, 10-12AWG Machined RADSOK® R8S Contact
10.05.2022
SC000532-14-R4 - 4.0mm Female Socket, 14-16AWG Machined RADSOK® R8S Contact
10.05.2022
SC000532-6-R4 - 4.0mm Female Socket, 6-8AWG Machined RADSOK® R8S Contact
10.05.2022
SC000565 - 2.4mm, Contact, Pin, 4-40 UNC Thread
10.05.2022
SC000611 - 2.4mm, Contact, Pin, 10-12AWG
10.05.2022
SC000612 - 2.4mm, Female SureSocket™ Machined Contact, 10-12AWG
10.05.2022
SC000692 - 2.4mm, Female SureSocket™ Machined Contact, 14-16AWG
10.05.2022
SC000706 - 2.4mm, Female SureSocket™ Machined Contact, 18-20AWG
10.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.