您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6350 - Parallel stops in pairs
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6350.prj},{NB=AMF74302},{BESTNR=74302},{B=16},{BNT=h7},{H=50},{HTP=IT 5},{L=160},{HNT=DIN ISO 2768m},{GEW=2000},{CTN=84662020},{EAN=4020772074302},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B
Width
[mm]
BNT
Rated dimensional tolerance
[mm]
H
Height
[mm]
HTP
Pair tolerance in height tp2
[mm]
L
Length
[mm]
HNT
Rated dimensional tolerance
[mm]
GEW
Weight /pair
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
74260
74260
8
h7
25
IT 5
100
DIN ISO 2768m
315
84662020
4020772074265
yes
no
14.06.2023
yes
74278
74278
10
h7
32
IT 5
100
DIN ISO 2768m
500
84662020
4020772074272
yes
no
14.06.2023
yes
74286
74286
12
h7
40
IT 5
100
DIN ISO 2768m
750
84662020
4020772074289
yes
no
14.06.2023
yes
74294
74294
14
h7
50
IT 5
100
DIN ISO 2768m
1100
84662020
4020772074296
yes
no
14.06.2023
yes
74302
74302
16
h7
50
IT 5
160
DIN ISO 2768m
2000
84662020
4020772074302
yes
no
14.06.2023
yes
74310
74310
18
h7
63
IT 5
160
DIN ISO 2768m
2850
84662020
4020772074319
yes
no
14.06.2023
yes
74328
74328
20
h7
63
IT 5
160
DIN ISO 2768m
3170
84662020
4020772074326
yes
no
14.06.2023
yes
74336
74336
22
h7
80
IT 5
160
DIN ISO 2768m
4400
84662020
4020772074333
yes
no
14.06.2023
yes
74344
74344
24
h7
80
IT 5
160
DIN ISO 2768m
4800
84662020
4020772074340
yes
no
14.06.2023
yes
74351
74351
28
h7
100
IT 5
160
DIN ISO 2768m
7000
84662020
4020772074357
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表