您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64911 - U bolt with two counter plates - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Accessoires accastillage et architecture
Powered by
CAD模型選擇
{acton/accessoires_pour_cables_chaines/64911.prj},{NB=acton_649118X80},{REF=649118X80},{L=80},{L1=40},{A=10},{DXL=35},{D=8X80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
L
[mm]
L1
[mm]
A
[mm]
DXL
dXL
[mm]
D
[mm]
Acton 649114X62
649114X62
62
30
5
30
4X62
Acton 649115X78
649115X78
78
48
6
36
5X78
Acton 649116X80
649116X80
80
42
8
36
6X80
Acton 649116X90
649116X90
90
42
8
36
6X90
Acton 649118X80
649118X80
80
40
10
35
8X80
Acton 649118X100
649118X100
100
52
10
45
8X100
Acton 6491110X90
6491110X90
90
35
12
50
10X90
Acton 6491110X110
6491110X110
110
55
12
50
10X110
Acton 6491110X135
6491110X135
135
80
12
50
10X135
Acton 6491112X130
6491112X130
130
65
14
60
12X130
Acton 6491112X150
6491112X150
150
85
14
60
12X150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
U Bolt RUB 3570 A HCP - U Bolt RUB 3570 A HCP
Sikla
08.04.2024
DUB-4010 - U-Bolts
Reid Supply
25.01.2022
U-Bolt RUB - U-Bolt RUB
Sikla
08.04.2024
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zin...
Bossard Catalog
31.10.2023
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
08.06.2021
EIM - Stainless steel U bolt for holding tubes/pipes
HPC
03.08.2023
TBF11_12 - U-bolt
Yiheda 3D Electronic Gallery
09.05.2024
Modèle 72106 - Long threaded stirrup for metric pipe - Stainless steel A2 -...
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
EBM - Steel U bolt for holding tubes/pipes
HPC
03.08.2023
U Bolt RUB ss - U Bolt RUB ss
Sikla
08.04.2024
DUB-4010 - U-Bolts
Essentra Components
24.07.2014
Reference 64232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表