DIN 125 A (ISO 7089) - FN 531 - blank - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 125 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_125_a/st/din_125_a_bl_fn531.prj},{NB=SFS FN 531 112009 Scheibe DIN 125-1 Stahl blank A13},{ARTNR=112009},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=531},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 531 111936 Scheibe...
111936
Stahl
blank
200
531
3.000
3.200
7.000
0.500
SFS FN 531 111937 Scheibe...
111937
Stahl
blank
2000
531
3.000
3.200
7.000
0.500
SFS FN 531 111949 Scheibe...
111949
Stahl
blank
200
531
4.000
4.300
9.000
0.800
SFS FN 531 111950 Scheibe...
111950
Stahl
blank
2000
531
4.000
4.300
9.000
0.800
SFS FN 531 111966 Scheibe...
111966
Stahl
blank
1000
531
5.000
5.300
10.000
1.000
SFS FN 531 111964 Scheibe...
111964
Stahl
blank
200
531
5.000
5.300
10.000
1.000
SFS FN 531 111976 Scheibe...
111976
Stahl
blank
200
531
6.000
6.400
12.000
1.600
SFS FN 531 111977 Scheibe...
111977
Stahl
blank
1000
531
6.000
6.400
12.000
1.600
SFS FN 531 111983 Scheibe...
111983
Stahl
blank
200
531
8.000
8.400
16.000
1.600
SFS FN 531 111984 Scheibe...
111984
Stahl
blank
1000
531
8.000
8.400
16.000
1.600
SFS FN 531 111997 Scheibe...
111997
Stahl
blank
100
531
10.000
10.500
20.000
2.000
SFS FN 531 111998 Scheibe...
111998
Stahl
blank
1000
531
10.000
10.500
20.000
2.000
SFS FN 531 112009 Scheibe...
112009
Stahl
blank
100
531
12.000
13.000
24.000
2.500
SFS FN 531 112010 Scheibe...
112010
Stahl
blank
500
531
12.000
13.000
24.000
2.500
SFS FN 531 112021 Scheibe...
112021
Stahl
blank
100
531
14.000
15.000
28.000
2.500
SFS FN 531 307822 Scheibe...
307822
Stahl
blank
500
531
14.000
15.000
28.000
2.500
SFS FN 531 112026 Scheibe...
112026
Stahl
blank
100
531
16.000
17.000
30.000
3.000
SFS FN 531 112027 Scheibe...
112027
Stahl
blank
500
531
16.000
17.000
30.000
3.000
SFS FN 531 112042 Scheibe...
112042
Stahl
blank
100
531
20.000
21.000
37.000
3.000
SFS FN 531 112043 Scheibe...
112043
Stahl
blank
200
531
20.000
21.000
37.000
3.000
SFS FN 531 335318 Scheibe...
335318
Stahl
blank
200
531
22.000
23.000
39.000
3.000
SFS FN 531 112056 Scheibe...
112056
Stahl
blank
200
531
24.000
25.000
44.000
4.000
SFS FN 531 335319 Scheibe...
335319
Stahl
blank
100
531
27.000
28.000
50.000
4.000
SFS FN 531 112073 Scheibe...
112073
Stahl
blank
100
531
30.000
31.000
56.000
4.000
SFS FN 531 335320 Scheibe...
335320
Stahl
blank
100
531
33.000
34.000
60.000
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表