DIN 471 - FN 542 - rostfrei 1.4122 - Retaining rings for shafts
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 471
stainless 1.4122
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_471/rfs/din_471_1_rfs.prj},{NB=SFS FN 542 302644 Sicherungsring DIN 471 rostfreier Stahl rostfrei 1.4122 20x1.2},{ARTNR=302644},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei 1.4122},{VERPACKUNG=50},{SFSNR=542},{D1=20.000},{S=1.200},{D3=18.500},{A=4.000},{B=2.600},{D5=2.000},{D2=19.000},{M=1.300},{T=0.500},{N=1.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D1
Nominal dimension
ⁿ/ₐ
S
Thickness
[mm]
D3
Ring inner diameter, un-tense
[mm]
A
Distance
[mm]
B
Web thickness
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
M
Groove width
[mm]
T
Slot depth
[mm]
N
Shaft projection
[mm]
D4
Diameter of fitting
[mm]
SFS FN 542 152493 Sicheru...
152493
rostfreier Stahl
rostfrei 1.4122
200
542
3.000
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
SFS FN 542 279031 Sicheru...
279031
rostfreier Stahl
rostfrei 1.4122
200
542
4.000
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
SFS FN 542 279032 Sicheru...
279032
rostfreier Stahl
rostfrei 1.4122
200
542
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
SFS FN 542 302634 Sicheru...
302634
rostfreier Stahl
rostfrei 1.4122
50
542
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 542 279033 Sicheru...
279033
rostfreier Stahl
rostfrei 1.4122
200
542
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 542 302635 Sicheru...
302635
rostfreier Stahl
rostfrei 1.4122
50
542
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 542 279034 Sicheru...
279034
rostfreier Stahl
rostfrei 1.4122
200
542
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 542 114920 Sicheru...
114920
rostfreier Stahl
rostfrei 1.4122
200
542
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 542 302636 Sicheru...
302636
rostfreier Stahl
rostfrei 1.4122
50
542
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 542 152495 Sicheru...
152495
rostfreier Stahl
rostfrei 1.4122
200
542
9.000
1.000
8.400
3.300
1.700
1.200
8.600
1.100
0.200
0.600
15.930
SFS FN 542 279035 Sicheru...
279035
rostfreier Stahl
rostfrei 1.4122
200
542
10.000
1.000
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
SFS FN 542 302637 Sicheru...
302637
rostfreier Stahl
rostfrei 1.4122
50
542
10.000
1.500
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
SFS FN 542 279036 Sicheru...
279036
rostfreier Stahl
rostfrei 1.4122
200
542
11.000
1.000
10.200
3.300
1.800
1.500
10.500
1.100
0.250
0.800
17.930
SFS FN 542 302638 Sicheru...
302638
rostfreier Stahl
rostfrei 1.4122
50
542
11.000
1.500
10.200
3.300
1.800
1.500
10.500
1.100
0.250
0.800
17.930
SFS FN 542 279037 Sicheru...
279037
rostfreier Stahl
rostfrei 1.4122
200
542
12.000
1.000
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
SFS FN 542 302639 Sicheru...
302639
rostfreier Stahl
rostfrei 1.4122
50
542
12.000
1.500
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
SFS FN 542 152496 Sicheru...
152496
rostfreier Stahl
rostfrei 1.4122
200
542
13.000
1.000
11.900
3.400
2.000
1.700
12.400
1.100
0.300
0.900
20.140
SFS FN 542 279038 Sicheru...
279038
rostfreier Stahl
rostfrei 1.4122
200
542
14.000
1.000
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
SFS FN 542 302640 Sicheru...
302640
rostfreier Stahl
rostfrei 1.4122
50
542
14.000
1.500
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
SFS FN 542 279039 Sicheru...
279039
rostfreier Stahl
rostfrei 1.4122
200
542
15.000
1.000
13.800
3.600
2.200
1.700
14.300
1.100
0.350
1.100
22.560
SFS FN 542 302641 Sicheru...
302641
rostfreier Stahl
rostfrei 1.4122
50
542
15.000
1.500
13.800
4.800
2.400
2.000
14.300
1.600
0.350
1.100
25.080
SFS FN 542 114930 Sicheru...
114930
rostfreier Stahl
rostfrei 1.4122
200
542
16.000
1.500
14.700
5.000
2.500
2.000
15.200
1.600
0.400
1.200
26.500
SFS FN 542 302642 Sicheru...
302642
rostfreier Stahl
rostfrei 1.4122
50
542
16.000
1.500
14.700
5.000
2.500
2.000
15.200
1.600
0.400
1.200
26.500
SFS FN 542 145445 Sicheru...
145445
rostfreier Stahl
rostfrei 1.4122
100
542
17.000
1.000
15.700
3.800
2.300
1.700
16.200
1.100
0.400
1.200
24.980
SFS FN 542 302643 Sicheru...
302643
rostfreier Stahl
rostfrei 1.4122
50
542
18.000
1.200
16.500
3.900
2.400
2.000
17.000
1.300
0.500
1.500
26.190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表