目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPB 10 - Hardened ejector sleeves ISO 8405
Rigon
Plastic
Ejector pins
Ejector sleeves
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g8_sg/rpb10.prj},{NB=RPB10 05,0X08X250},{SIG=RPB 10},{COD=RPB10 05,0X08X250},{D2=8.0},{D4=5.5},{L=250},{MAT=Acciaio 1.2842 - 1.2516},{DS=62 ± 2 HRC},{DT=45 ± 5 HRC},{CON=0.03},{TR=Tempera},{FIN=Rettifica e lappatura},{CODX=RPB10 05.0X08X250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
K
Height
[mm]
D4
Diameter
[mm]
GUIDA
Guide (+2/+0)
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
CON
Concentricity (Max)
[mm]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPB10 01,0X2,5X050
RPB 10
RPB10 01,0X2,5X050
1.0
2.5
5
3
1.3
25
50
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,0X2,5X075
RPB 10
RPB10 01,0X2,5X075
1.0
2.5
5
3
1.3
25
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,2X2,5X050
RPB 10
RPB10 01,2X2,5X050
1.2
2.5
5
3
1.5
25
50
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,2X2,5X075
RPB 10
RPB10 01,2X2,5X075
1.2
2.5
5
3
1.5
25
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,2X2,5X100
RPB 10
RPB10 01,2X2,5X100
1.2
2.5
5
3
1.5
25
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,3X2,5X050
RPB 10
RPB10 01,3X2,5X050
1.3
2.5
5
3
1.6
25
50
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,3X2,5X075
RPB 10
RPB10 01,3X2,5X075
1.3
2.5
5
3
1.6
25
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,3X2,5X100
RPB 10
RPB10 01,3X2,5X100
1.3
2.5
5
3
1.6
25
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,5X03X075
RPB 10
RPB10 01,5X03X075
1.5
3.0
6
3
1.8
35
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,5X03X100
RPB 10
RPB10 01,5X03X100
1.5
3.0
6
3
1.8
35
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,5X03X125
RPB 10
RPB10 01,5X03X125
1.5
3.0
6
3
1.8
35
125
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,5X03X150
RPB 10
RPB10 01,5X03X150
1.5
3.0
6
3
1.8
35
150
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,6X03X075
RPB 10
RPB10 01,6X03X075
1.6
3.0
6
3
2.0
35
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,6X03X100
RPB 10
RPB10 01,6X03X100
1.6
3.0
6
3
2.0
35
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,6X03X125
RPB 10
RPB10 01,6X03X125
1.6
3.0
6
3
2.0
35
125
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,6X03X150
RPB 10
RPB10 01,6X03X150
1.6
3.0
6
3
2.0
35
150
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,8X03X075
RPB 10
RPB10 01,8X03X075
1.8
3.0
6
3
2.1
35
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,8X03X100
RPB 10
RPB10 01,8X03X100
1.8
3.0
6
3
2.1
35
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,8X03X125
RPB 10
RPB10 01,8X03X125
1.8
3.0
6
3
2.1
35
125
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 01,8X03X150
RPB 10
RPB10 01,8X03X150
1.8
3.0
6
3
2.1
35
150
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 02,0X04X075
RPB 10
RPB10 02,0X04X075
2.0
4.0
8
3
2.3
35
75
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 02,0X04X100
RPB 10
RPB10 02,0X04X100
2.0
4.0
8
3
2.3
35
100
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 02,0X04X125
RPB 10
RPB10 02,0X04X125
2.0
4.0
8
3
2.3
35
125
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 02,0X04X150
RPB 10
RPB10 02,0X04X150
2.0
4.0
8
3
2.3
35
150
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
RPB10 02,0X04X160
RPB 10
RPB10 02,0X04X160
2.0
4.0
8
3
2.3
35
160
Steel 1.2842 - 1.2516
62 ± 2 HRC
45 ± 5 HRC
0.03
Hardened
Grinding and lapping
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成