Nederlands
svenska
English
RLX Serie - Gas Springs
Ready
Springs
Gas Springs
Design2Tite
RLX
Powered by
CAD模型選擇
{ready/federn/gasdruckfedern/design2tite/rlx/rlx_asmtab.prj},{NB=ORLX1000075000},{BESTNR=ORLX100007500},{T=RLX},{NK=1000},{VER1=2.000},{VER=1.000},{VERS1=1.000},{Y=6.000},{HUBX=75},{HUBMAX=75},{HUB=0},{FA=9.24},{FE=14.74},{D1=50},{D2=28},{DO=188},{DC=113},{D3=43},{D4=M8},{NDMD4=8.000},{D5=46},{D6=20},{L1=3},{L2=12.5},{L3=15.0},{L4=8},{L5=6},{L6=6.0},{RR1=2.0},{XX1=9.8},{AG=2},{VERS=1},{PPATH=rlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Bestell-Nr.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[kN]
FE
Die closed force
[kN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
RR1
[mm]
XX1
[mm]
AG
No. of Threads
[mm]
ORLX35001000
ORLX35001000
RLX
350
10
3.62
4.88
32
16
50
40
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35001300
ORLX35001300
RLX
350
13
3.62
4.97
32
16
56
43
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35001600
ORLX35001600
RLX
350
16
3.62
5.02
32
16
62
46
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35001900
ORLX35001900
RLX
350
19
3.62
5.07
32
16
68
49
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35002500
ORLX35002500
RLX
350
25
3.62
5.12
32
16
80
55
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35003200
ORLX35003200
RLX
350
32
3.62
5.17
32
16
94
62
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35003800
ORLX35003800
RLX
350
38
3.62
5.19
32
16
106
68
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35005000
ORLX35005000
RLX
350
50
3.62
5.22
32
16
130
80
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35006300
ORLX35006300
RLX
350
63
3.62
5.25
32
16
156
93
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35007500
ORLX35007500
RLX
350
75
3.62
5.26
32
16
180
105
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX35008000
ORLX35008000
RLX
350
80
3.62
5.27
32
16
190
110
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX350010000
ORLX350010000
RLX
350
100
3.62
5.28
32
16
230
130
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX350012500
ORLX350012500
RLX
350
125
3.62
5.29
32
16
280
155
27
M6
30
20
2
10.5
7.5
4
6
5.5
1.0
9.2
2
ORLX50001000
ORLX50001000
RLX
500
10
4.71
6.53
38
20
50
40
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50001300
ORLX50001300
RLX
500
13
4.71
6.67
38
20
56
43
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50001600
ORLX50001600
RLX
500
16
4.71
6.76
38
20
62
46
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50001900
ORLX50001900
RLX
500
19
4.71
6.83
38
20
68
49
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50002500
ORLX50002500
RLX
500
25
4.71
6.93
38
20
80
55
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50003200
ORLX50003200
RLX
500
32
4.71
7.00
38
20
94
62
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50003800
ORLX50003800
RLX
500
38
4.71
7.05
38
20
106
68
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50005000
ORLX50005000
RLX
500
50
4.71
7.10
38
20
130
80
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50006300
ORLX50006300
RLX
500
63
4.71
7.14
38
20
156
93
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50007500
ORLX50007500
RLX
500
75
4.71
7.17
38
20
180
105
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX50008000
ORLX50008000
RLX
500
80
4.71
7.18
38
20
190
110
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
ORLX500010000
ORLX500010000
RLX
500
100
4.71
7.20
38
20
230
130
33
M6
36
25
2
10.5
8.0
4
6
5.5
1.0
9.2
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表