目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D07.01 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D07 Fir tree clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d07_tannenbaum_clip/d07_01_form_1.prj},{NB=IMS 020091930ABDECKSTOPFEN 6,7 MM PA 66 GRAU(6.70.7)},{CNSORDERNO=020091930},{FORM=d07_01_form1.jpg},{V=16},{ARTCODE=ABDECKSTOPFEN 6,7 MM PA 66 GRAU},{BL=6.70},{BLX=6.70},{BL2=-},{BD=0.70},{BDX=[0.70:1.50]},{A=30.00},{B=2.60},{C=17.20},{CNSMASSEXACT=1.01},{CNSMATNO=Kunstoff},{CNSMAT=PA 66 },{FARBE=G},{VERS=1},{CNSORDERNOOLD=02091930}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BL2
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020073560 / TANNENBAU...
020073560
FIR TREE CLIP Ø 3,0 MM PA...
3.00
-
[1.80:5.00]
5.50
1.50
9.80
0.09
Plastic
PA
S
IMS 020073570 / TANNENBAU...
020073570
FIR TREE CLIP Ø 3,0 MM PA...
3.00
-
[4.00:12.00]
5.50
1.50
16.80
0.13
Plastic
PA
S
IMS 020110700 / ABDECKSTO...
020110700
HOLE PLUG Ø 4,5 MM PA 6 B...
4.50
-
[2.20:7.00]
11.50
1.50
12.50
0.34
Plastic
PA 6
S
IMS 020111330 / ABDECKSTO...
020111330
HOLE PLUG FOR DRILLHOLE 8...
4.80
-
0.00
16.00
3.00
26.20
0.80
Plastic
PA 66
S
IMS 020025070 / ABDECKSTO...
020025070
HOLE PLUG Ø 4,8 - 5,0 MM ...
[4.80:5.00]
-
[0.80:7.00]
11.10
1.70
12.20
0.28
Plastic
KOMBI
S
IMS 020180330 / ABDECKSTO...
020180330
HOLE PLUG Ø 4,9 - 5,1 MM ...
[4.90:5.10]
-
[1.50:7.50]
12.00
2.00
14.80
0.30
Plastic
PA 6
S
IMS 020075040 / TANNENBAU...
020075040
FIR TREE CLIP Ø 5,0 - 5,4...
[5.00:5.40]
-
[0.80:2.00]
16.00
2.20
14.90
0.46
Plastic
POM
N
IMS 020092220 / ABDECKSTO...
020092220
HOLE PLUG Ø 6,0 MM PA 6 /...
6.00
-
[0.67:3.00]
18.50
4.00
10.00
0.44
Plastic
KOMBI
S
IMS 020150170 / TANNENBAU...
020150170
FIR TREE CLIP Ø 6,0 MM PA...
6.00
-
[1.50:8.00]
13.00
2.50
18.00
0.55
Plastic
PA 6
S
IMS 020110920 / ABDECKSTO...
020110920
HOLE PLUG Ø 6,0 MM PA 66 ...
6.00
-
[2.00:7.50]
20.00
2.25
12.00
0.56
Plastic
PA 66
S
IMS 020053600 / TANNENBAU...
020053600
FIR TREE CLIP Ø 6,0 X 10,...
0.00
6.00 x 10.00
1.20
14.00
1.00
14.30
0.46
Plastic
PA 66
S
IMS 020090980 / ABDECKSTO...
020090980
HOLE PLUG Ø 6,2 X 12,2 MM...
0.00
6.20 x 12.20
[2.00:7.20]
12.50
1.80
16.80
0.74
Plastic
PA 66
N
IMS 020201130 / ABDECKSTO...
020201130
HOLE PLUG Ø 6,35 MM PA BL...
6.35
-
[2.69:7.29]
12.05
0.75
15.85
0.58
Plastic
PA
S
IMS 020064980 / ABDECKSTO...
020064980
HOLE PLUG Ø 6,4 - 6,6 MM ...
[6.40:6.60]
-
[1.60:2.50]
12.00
2.55
9.05
0.31
Plastic
PA 66
S
IMS 020091140 / TANNENBAU...
020091140
FIR TREE CLIP Ø 6,5 MM PA...
6.50
-
0.00
12.50
1.80
17.20
0.70
Plastic
PA 66
S
IMS 020111320 / ABDECKSTO...
020111320
HOLE PLUG Ø 6,5 MM PA 66 ...
6.50
-
[0.70:8.00]
18.00
1.80
17.20
0.80
Plastic
PA 66
S
IMS 020083540 / ABDECKSTO...
020083540
HOLE PLUG Ø 6,5 MM PA 66 ...
6.50
-
[0.70:10.50]
20.00
2.50
13.00
0.61
Plastic
PA 66
S
IMS 020012780 / TANNENBAU...
020012780
FIR TREE CLIP Ø 6,5 MM PA...
6.50
-
[3.50:11.00]
14.00
2.00
15.50
0.46
Plastic
PA 6
S
IMS 020012790 / TANNENBAU...
020012790
FIR TREE CLIP Ø 6,5 MM PA...
6.50
-
[3.50:11.00]
14.00
2.00
15.50
0.48
Plastic
PA 6
G
IMS 020047010 / ABDECKSTO...
020047010
HOLE PLUG Ø 6,5 - 6,7 MM ...
[6.50:6.70]
-
[0.80:1.20]
20.10
2.40
15.80
0.63
Plastic
PA 66
S
IMS 020046700 / ABDECKSTO...
020046700
HOLE PLUG Ø 6,5 - 6,7 MM ...
[6.50:6.70]
-
[3.40:19.40]
26.00
2.50
28.00
1.01
Plastic
PA 66
S
IMS 020091160 / ABDECKSTO...
020091160
HOLE PLUG Ø 6,7 MM POM BL...
6.70
-
0.00
20.00
2.25
12.00
0.64
Plastic
POM
S
IMS 020091930 / ABDECKSTO...
020091930
HOLE PLUG Ø 6,7 MM PA 66 ...
6.70
-
[0.70:1.50]
30.00
2.60
17.20
1.01
Plastic
PA 66
G
IMS 020091220 / ABDECKSTO...
020091220
HOLE PLUG Ø 6,7 MM PA 66 ...
6.70
-
[0.70:9.00]
20.00
2.20
15.80
0.70
Plastic
PA 66
S
IMS 020092460 / TANNENBAU...
020092460
FIR TREE CLIP Ø 6,7 MM PA...
6.70
-
[0.70:10.00]
21.00
2.50
18.50
0.78
Plastic
PA 66
S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D07.02 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
D07.02 Form 2 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
D07.01 Form 2 - Fir tree clip
IMS UNIVERSAL Fastening elements
21.03.2022
D08.01 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D08.04 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D09.01 - CANOE CLIP POM 130 COLOURLESS
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form B - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
E01.01 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D10.01 - Quick-Lock
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form A - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
D08.03 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
D24.01 - Double clip
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form G - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
D09.04 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表