您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D07.02 Form 2 - Fir tree clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D07 Fir tree clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d07_tannenbaum_clip/d07_02_form_2.prj},{NB=IMS 020006020TANNENBAUMCLIP 8,0 - 8,2 MM PE 181 SCHWARZ(83)},{CNSORDERNO=020006020},{FORM=d0702_form_2.jpg},{V=27},{ARTCODE=TANNENBAUMCLIP 8,0 - 8,2 MM PE 181 SCHWARZ},{BL=8.00},{BLX=[8.00:8.20]},{BD=3.00},{BDX=[3.00:6.50]},{A=20.00},{B=2.75},{C=9.50},{CNSMASSEXACT=0.63},{CNSMATNO=Kunstoff},{CNSMAT=PE 181 },{FARBE=S},{CNSORDERNOOLD=02006020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020025610 / ABDECKSTO...
020025610
HOLE PLUG Ø 4,0 MM PA 66 ...
4.00
[2.00:8.00]
10.00 x 17.00
1.50
12.00
0.28
Plastic
PA 66
N
IMS 020080100 / TANNENBAU...
020080100
FIR TREE CLIP Ø 6,0 MM PA...
6.00
[3.00:12.00]
15.00
2.00
17.00
0.30
Plastic
PA 66
S
IMS 020006340 / TANNENBAU...
020006340
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[3.50:11.00]
17.00
3.00
15.00
0.55
Plastic
PE LD
W
IMS 02000634A / TANNENBAU...
02000634A
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[3.50:11.00]
17.00
3.00
15.00
0.55
Plastic
PE LD
S
IMS 02000634B / TANNENBAU...
02000634B
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[3.50:11.00]
17.00
3.00
15.00
0.54
Plastic
PE LD
G
IMS 02000634C / TANNENBAU...
02000634C
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[3.50:11.00]
17.00
3.00
15.00
0.54
Plastic
PE LD
G
IMS 020005550 / TANNENBAU...
020005550
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[3.50:11.00]
30.00
3.50
15.00
1.16
Plastic
PE LD
S
IMS 020065040 / TANNENBAU...
020065040
FIR TREE CLIP Ø 6,4 - 6,7...
[6.40:6.70]
[4.80:8.10]
14.00
3.00
14.60
0.38
Plastic
PE LD
S
IMS 020060630 / TANNENBAU...
020060630
FIR TREE CLIP Ø 6,9 - 7,1...
[6.90:7.10]
[6.00:21.00]
17.00
4.00
30.00
0.98
Plastic
PP
S
IMS 020031810 / TANNENBAU...
020031810
FIR TREE CLIP Ø 6,9 - 7,1...
[6.90:7.10]
[6.50:13.50]
17.00
4.00
30.00
0.99
Plastic
PE 181
S
IMS 020008770 / TANNENBAU...
020008770
FIR TREE CLIP Ø 7,0 - 7,2...
[7.00:7.20]
[3.50:15.50]
30.00
4.00
22.00
1.21
Plastic
PA 12
S
IMS 02002007A / TANNENBAU...
02002007A
FIR TREE CLIP Ø 7,0 - 7,2...
[7.00:7.20]
[7.50:22.50]
30.00
4.00
30.00
1.50
Plastic
PE LD
S
IMS 02002007B / TANNENBAU...
02002007B
FIR TREE CLIP Ø 7,0 - 7,2...
[7.00:7.20]
[7.50:22.50]
30.00
4.00
30.00
1.54
Plastic
PE HD
N
IMS 02002007C / TANNENBAU...
02002007C
FIR TREE CLIP Ø 7,0 - 7,2...
[7.00:7.20]
[7.50:22.50]
30.00
4.00
30.00
1.52
Plastic
PE LD
G
IMS 020074540 / TANNENBAU...
020074540
FIR TREE CLIP Ø 7,1 - 7,3...
[7.10:7.30]
[3.00:16.00]
16.00
2.00
22.00
0.94
Plastic
PA 66
S
IMS 020012150 / TANNENBAU...
020012150
FIR TREE CLIP PE BLACK
[7.50:7.80]
[3.00:12.00]
28.00
4.00
14.00
1.20
Plastic
PE
S
IMS 020010120 / TANNENBAU...
020010120
FIR TREE CLIP Ø 7,9 - 8,1...
[7.90:8.10]
[3.00:7.00]
20.00
2.75
12.50
0.67
Plastic
PE LD
S
IMS 02001110A / TANNENBAU...
02001110A
FIR TREE CLIP Ø 7,9 - 8,1...
[7.90:8.10]
[3.00:7.00]
20.00
2.75
12.50
0.68
Plastic
PE LD
G
IMS 020006020 / TANNENBAU...
020006020
FIR TREE CLIP Ø 8,0 - 8,2...
[8.00:8.20]
[3.00:6.50]
20.00
2.75
9.50
0.63
Plastic
PE 181
S
IMS 020008830 / TANNENBAU...
020008830
FIR TREE CLIP Ø 8,0 - 8,2...
[8.00:8.20]
[3.00:6.50]
27.00
3.50
14.00
1.17
Plastic
PE LD
S
IMS 020005150 / TANNENBAU...
020005150
FIR TREE CLIP Ø 8,0 - 8,2...
[8.00:8.20]
[3.50:21.50]
27.00
3.50
26.50
1.70
Plastic
PE 302
S
IMS 020000800 / TANNENBAU...
020000800
FIR TREE CLIP Ø 8,0 - 8,5...
[8.00:8.50]
[3.00:14.00]
20.00
2.75
20.00
0.93
Plastic
PE LD
S
IMS 02000080A / TANNENBAU...
02000080A
FIR TREE CLIP Ø 8,0 - 8,5...
[8.00:8.50]
[3.00:14.00]
20.00
2.75
20.00
0.85
Plastic
PE LD
S
IMS 02000080C / TANNENBAU...
02000080C
FIR TREE CLIP Ø 8,0 - 8,5...
[8.00:8.50]
[3.00:14.00]
20.00
2.75
20.00
0.93
Plastic
PE LD
BL
IMS 02000080E / TANNENBAU...
02000080E
FIR TREE CLIP Ø 8,0 - 8,5...
[8.00:8.50]
[3.00:14.00]
20.00
2.75
20.00
0.95
Plastic
PE LD
DG
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表