目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RBS - Dynamic washer - DIN 2093 - Steel
HPC
Mechanical drive components
Springs
Dynamic washers
Powered by
CAD模型選擇
{hpc/v1/springs/dynamic/rbs.prj},{NB=hpc_RBS8283/L_0},{REF=RBS8283/L},{OPT=0},{DU=18.0},{DI=9.2},{T=1.00},{LO=1.40},{LN=1.10},{FN=1255},{Q=200},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
DU
Outside diameter
[mm]
DI
Internal diameter
[mm]
T
Thickness
[mm]
LO
Free length
[mm]
LN
Loaded length
[mm]
FN
Load in LN
[N]
Q
Quantity per pack
ⁿ/ₐ
HPC - RBS8214/L
RBS8214/L
8.0
3.2
0.30
0.55
0.36
106
200
HPC - RBS8215/L
RBS8215/L
8.0
3.2
0.40
0.60
0.45
185
200
HPC - RBS8216/L
RBS8216/L
8.0
4.2
0.30
0.55
0.36
118
200
HPC - RBS8217/L
RBS8217/L
8.0
4.2
0.40
0.60
0.45
206
200
HPC - RBS8227/L
RBS8227/L
10.0
3.2
0.30
0.65
0.39
100
200
HPC - RBS8228/L
RBS8228/L
10.0
3.2
0.40
0.70
0.47
181
200
HPC - RBS8229/L
RBS8229/L
10.0
3.2
0.50
0.75
0.56
282
200
HPC - RBS8230/L
RBS8230/L
10.0
4.2
0.40
0.50
0.47
191
200
HPC - RBS8231/L
RBS8231/L
10.0
4.2
0.50
0.75
0.56
296
200
HPC - RBS8232/L
RBS8232/L
10.0
4.2
0.60
0.85
0.66
490
200
HPC - RBS8233/L
RBS8233/L
10.0
5.2
0.40
0.70
0.53
209
200
HPC - RBS8234/L
RBS8234/L
10.0
5.2
0.50
0.75
0.56
326
200
HPC - RBS8239/L
RBS8239/L
12.0
4.2
0.40
0.80
0.50
181
200
HPC - RBS8240/L
RBS8240/L
12.0
4.2
0.50
0.85
0.59
288
200
HPC - RBS8242/L
RBS8242/L
12.0
5.2
0.50
0.90
0.60
349
200
HPC - RBS8243/L
RBS8243/L
12.0
5.2
0.60
0.95
0.69
581
200
HPC - RBS8244/L
RBS8244/L
12.5
6.2
0.50
0.85
0.59
331
200
HPC - RBS8247/L
RBS8247/L
12.5
6.2
0.70
1.00
0.77
659
200
HPC - RBS8256/L
RBS8256/L
14.0
7.2
0.50
0.90
0.60
279
200
HPC - RBS8257/L
RBS8257/L
14.0
7.2
0.80
1.10
0.87
796
200
HPC - RBS8259/L
RBS8259/L
15.0
5.2
0.40
0.95
0.54
178
200
HPC - RBS8260/L
RBS8260/L
15.0
5.2
0.50
1.00
0.62
279
200
HPC - RBS8261/L
RBS8261/L
15.0
5.2
0.60
1.05
0.71
407
200
HPC - RBS8262/L
RBS8262/L
15.0
5.2
0.70
1.10
0.80
563
200
HPC - RBS8263/L
RBS8263/L
15.0
6.2
0.50
1.00
0.62
292
200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表