Fig. B3151 - Insulation Protection Shield (TOLCO Fig. 220) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3151.prj},{NB=B3151-14Z_GLV},{ON=B3151-14Z},{SS=14 Ga.},{FINISH=Pre-Galvanized},{L=24},{AWT=964},{AWTKG=(437.3)},{PHS=12\"},{PHSMM=(300)},{R=5.87500},{T=0.07470},{C=5.95000},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No
ⁿ/ₐ
SS
Stock Size
[Inch]
SSMM
Stock Size
[mm]
FINISH
Finish
ⁿ/ₐ
L
[Inch]
LMM
L
[mm]
ID
Shield I.D.
[Inch]
IDMM
Shield I.D.
[mm]
AWT
Approx Wt./100
[Lbs]
AWTKG
Approx Wt./100
[kg]
PHS
Pipe Hanger Size
[Inch]
PHSMM
Pipe Hanger Size
[mm]
B3151-1X GLV
B3151-1X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
1.906
48.4
50
(22.7)
11/2"
(40)
B3151-2X GLV
B3151-2X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
2.374
60.3
62
(28.1)
2"
(50)
B3151-3X GLV
B3151-3X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
2.876
73.1
75
(34.0)
21/2"
(65)
B3151-4X GLV
B3151-4X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
3.500
88.9
92
(41.7)
3"
(80)
B3151-5X GLV
B3151-5X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
4.000
101.6
104
(47.2)
31/2"
(90)
B3151-6X GLV
B3151-6X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
4.500
114.3
118
(53.5)
4"
(100)
B3151-7X GLV
B3151-7X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
5.000
127.0
129
(58.5)
5"
(125)
B3151-8X GLV
B3151-8X GLV
18 Ga.
1.2
Pre-Galvanized
12
304.8
5.562
141.3
147
(66.7)
5"
(125)
B3151-9X GLV
B3151-9X GLV
16 Ga.
1.5
Pre-Galvanized
12
304.8
6.626
168.3
219
(99.3)
6"
(150)
B3151-10X GLV
B3151-10X GLV
16 Ga.
1.5
Pre-Galvanized
12
304.8
7.626
193.7
253
(114.7)
8"
(200)
B3151-11X GLV
B3151-11X GLV
16 Ga.
1.5
Pre-Galvanized
12
304.8
8.626
219.1
286
(129.7)
8"
(200)
B3151-10Y GLV
B3151-10Y GLV
16 Ga.
1.5
Pre-Galvanized
18
457.2
7.626
193.7
377
(171.0)
8"
(200)
B3151-11Y GLV
B3151-11Y GLV
16 Ga.
1.5
Pre-Galvanized
18
457.2
8.626
219.1
424
(192.3)
8"
(200)
B3151-12Y GLV
B3151-12Y GLV
16 Ga.
1.5
Pre-Galvanized
18
457.2
9.626
244.5
475
(215.4)
10"
(250)
B3151-13Y GLV
B3151-13Y GLV
16 Ga.
1.5
Pre-Galvanized
18
457.2
10.750
273.1
529
(239.9)
10"
(250)
B3151-14Z GLV
B3151-14Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
11.750
298.4
964
(437.3)
12"
(300)
B3151-15Z GLV
B3151-15Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
12.750
323.8
1045
(474.0)
12"
(300)
B3151-16Z GLV
B3151-16Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
14.000
355.6
1146
(519.8)
14"
(350)
B3151-17Z GLV
B3151-17Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
15.000
381.0
1227
(556.5)
16"
(400)
B3151-18Z GLV
B3151-18Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
16.000
406.4
1308
(593.3)
16"
(400)
B3151-19Z GLV
B3151-19Z GLV
14 Ga.
1.9
Pre-Galvanized
24
609.6
17.000
431.8
1393
(631.8)
18"
(450)
B3151-20Z GLV
B3151-20Z GLV
12 Ga.
2.7
Pre-Galvanized
24
609.6
18.000
457.2
2064
(936.2)
18"
(450)
B3151-21Z GLV
B3151-21Z GLV
12 Ga.
2.7
Pre-Galvanized
24
609.6
19.000
482.6
2178
(987.9)
20"
(500)
B3151-22Z GLV
B3151-22Z GLV
12 Ga.
2.7
Pre-Galvanized
24
609.6
20.000
508.0
2292
(1039.6)
20"
(500)
B3151-23Z GLV
B3151-23Z GLV
12 Ga.
2.7
Pre-Galvanized
24
609.6
21.000
533.4
2406
(1091.3)
24"
(600)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表