目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 145 - Square thin nuts (DIN 562), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.20 Square nuts
BN 145 Square thin nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_20/bn_145/bn_145.prj},{NB=BN 145 1092499 square nut M3.5},{CNSORDERNO=1092499},{BNARTNR=1092499},{BNNORM1=DIN 562},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=3.500},{P=0.600},{M=2.000},{S=6.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 145 1092448 square nut...
1092448
DIN 562
Steel
zinc plated blue
2.000
1.567
0.400
1.200
4.000
BN 145 1092464 square nut...
1092464
DIN 562
Steel
zinc plated blue
2.500
2.013
0.450
1.600
5.000
BN 145 1092480 square nut...
1092480
DIN 562
Steel
zinc plated blue
3.000
2.459
0.500
1.800
5.500
BN 145 5402578 square nut...
5402578
DIN 562
Steel
zinc plated blue
3.000
2.459
0.500
2.000
6.000
BN 145 5402579 square nut...
5402579
DIN 562
Steel
zinc plated blue
3.000
2.459
0.500
2.200
7.000
BN 145 1092499 square nut...
1092499
DIN 562
Steel
zinc plated blue
3.500
2.850
0.600
2.000
6.000
BN 145 1092502 square nut...
1092502
DIN 562
Steel
zinc plated blue
4.000
3.242
0.700
2.200
7.000
BN 145 5402581 square nut...
5402581
DIN 562
Steel
zinc plated blue
4.000
3.242
0.700
2.700
8.000
BN 145 1092510 square nut...
1092510
DIN 562
Steel
zinc plated blue
5.000
4.134
0.800
2.700
8.000
BN 145 1092529 square nut...
1092529
DIN 562
Steel
zinc plated blue
6.000
4.917
1.000
3.200
10.000
BN 145 1092537 square nut...
1092537
DIN 562
Steel
zinc plated blue
8.000
6.647
1.250
4.000
13.000
BN 145 3056534 square nut...
3056534
DIN 562
Steel
zinc plated blue
10.000
8.376
1.500
5.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表