目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7490 - Stainless Steel-Welded bushings, Type B, with collar
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN7490
GN7490 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn7490/gn7490_ni/gn7490_b_ni.prj},{NB=Edelstahl-Schweissmuffe mit Bund GN7490-NI-M22x1,5-B},{ARTNR=GN7490-NI-M22x1,5-B},{PARTNUMBER=GN 7490-NI-M22x1,5-B},{NORMNR=GN 7490},{D1=M22x1,5},{P=1.5},{VER=2},{D1NDM=22.000},{D2=32},{D3=26},{H1=16},{H2=4.5},{D1X=0.000},{R1=0.000},{CH=0.000},{WEIGHT=0.0339},{CTN=73072210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Schweissmuffe m...
GN7490-NI-G1/8-B
G1/8
20
16
10
3.0
0.0180
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M10x1-B
M10x1
20
16
10
3.0
0.0120
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M12x1,5-B
M12x1,5
24
20
14
3.0
0.0264
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G1/4-B
G1/4
24
20
14
3.0
0.0409
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M14x1,5-B
M14x1,5
24
20
14
3.0
0.0219
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M16x1,5-B
M16x1,5
28
22
14
4.5
0.0264
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G3/8-B
G3/8
28
22
14
4.5
0.0343
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M18x1,5-B
M18x1,5
32
26
16
4.5
0.0492
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M20x1,5-B
M20x1,5
32
26
16
4.5
0.0420
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G1/2-B
G1/2
32
26
16
4.5
0.0392
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M22x1,5-B
M22x1,5
32
26
16
4.5
0.0339
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M26x1,5-B
M26x1,5
40
32
18
6.0
0.0600
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G3/4-B
G3/4
40
32
18
6.0
0.0567
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M27x2-B
M27x2
40
32
18
6.0
0.0540
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M33x2-B
M33x2
50
40
20
7.5
0.1108
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G1-B
G1
50
40
20
7.5
0.1110
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G11/4-B
G11/4
60
50
22
7.5
0.1619
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M42x2-B
M42x2
60
50
22
7.5
0.1687
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G11/2-B
G11/2
65
55
24
7.5
0.1140
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-M48x2-B
M48x2
65
55
24
7.5
0.1719
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G2-B
G2
80
70
27
8.0
0.3211
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G21/2-B
G21/2
95
85
30
8.0
0.4077
73072210
YES
Edelstahl-Schweissmuffe m...
GN7490-NI-G3-B
G3
110
100
33
8.0
0.6034
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表