您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
Toilet module with Uni cistern - Toilet module with Uni cistern
Tece
Sanitary Systems
TECE sanitary modules
TECEconstruct
Powered by
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat03lokalmod/kat03tcbasewcmodule.prj},{NB=9500309(3500)},{CNSORDERNO=9500309},{VERS=2},{VER=22},{HIDE=0},{PICTURE=tcb_9500309.png},{KT1=TECEconstruct WC-Modul \"Base\" mit Uni-Spülkasten, inklusive TECEbase Zweimengen-Betätigungsplatte in weiß, Bauhöhe 1120 mm},{WN=39229000},{UL=Polen},{WG=907},{PG=2009070010},{ME=St.},{LE1=1},{LE2=10},{LE3=-},{GTIN=4027255086630},{IDNR=9500309},{ASTEXT=Ausschreibungstext},{HTML=HTML},{EF002169=},{EF021320=},{EF000139=},{EF005454=},{EF005452=},{EF005457=},{EF022822=},{EF020834=},{EF024127=},{EF020820=},{EF020260=},{EF023792=},{EF022823=},{EF020698=},{EF023751=},{EF023752=},{EF023081=},{EF021703=},{EF023084=},{LLDEUTSCHLAND=},{LLOESTERREICH=},{LLSCHWEIZ=},{LLFRANKREICH=},{LODLEVEL=350},{H=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
GTIN
ⁿ/ₐ
IDNR
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF021320
Self-bearing construction
ⁿ/ₐ
EF000139
Surface
ⁿ/ₐ
EF005454
Height
[mm]
EF005452
Width
[mm]
EF005457
Depth
[mm]
EF022822
Flushing reservoir material
ⁿ/ₐ
EF020834
Flushing reservoir quality class
ⁿ/ₐ
EF024127
Mains water connection
ⁿ/ₐ
EF020820
Size of mains water threaded connection (inch)
ⁿ/ₐ
EF020260
Min. flush water quantity
[l]
EF023792
Max. flushing water quantity
[l]
EF022823
Flushing
ⁿ/ₐ
EF020698
Adjustable flushing water quantity
ⁿ/ₐ
EF023751
Suitable for front operation
ⁿ/ₐ
EF023752
Suitable for shelf operation
ⁿ/ₐ
EF023081
Min. shelf height
[mm]
EF021703
Outer drainage tube diameter
[mm]
EF023084
Frame suitable for wc with offset > 60cm
ⁿ/ₐ
9300053
9300053
TECEconstruct toilet modu...
4027255029507
9300053
Steel
true
Lacquered
1120 - 1320
500
150 - 240
Plastic
PP
Internal thread
1/2 inch
3
10
Two quantities
true
true
false
1150
100
true
9500353
9500353
TECEconstruct toilet modu...
4027255086562
9500353
9500393
9500393
TECEconstruct toilet modu...
4027255086586
9500393
9400009
9400009
TECEconstruct toilet modu...
4027255029514
9400009
Steel
true
Lacquered
1120 - 1320
500
150 - 240
Plastic
PP
Internal thread
1/2 inch
3
10
Two quantities
true
true
false
1150
100
true
9500309
9500309
TECEconstruct toilet modu...
4027255086630
9500309
9400010
9400010
TECEconstruct toilet modu...
4027255034556
9400010
Steel
true
Lacquered
1120 - 1320
500
150 - 240
Plastic
PP
Internal thread
1/2 inch
3
10
Two quantities
true
true
false
1150
100
true
9500310
9500310
TECEconstruct toilet modu...
4027255086753
9500310
9300093
9300093
TECEconstruct toilet modu...
4027255063389
9300093
Steel
true
Lacquered
1120 - 1320
500
150 - 240
Plastic
PP
Internal thread
1/2 inch
3
10
Two quantities
true
true
false
1150
110
true
9400302
9400302
TECEconstruct “Profession...
4027255091801
9400302
9400303
9400303
TECEconstruct “Profession...
4027255091818
9400303
9400304
9400304
TECEconstruct “Profession...
4027255091825
9400304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Toilet modules with Base cistern - TECEbase
Tece
28.05.2024
Toilet modules with Octa II cistern - Toilet modules with Octa II cistern
Tece
28.05.2024
Toilet modules - Toilet modules
Tece
28.05.2024
Toilet modules with Octa cistern - Toilet modules with Octa cistern
Tece
28.05.2024
Toilet modules with Uni cistern - TECEbase
Tece
28.05.2024
TECEbase toilet module with Base 320 cistern, installation height 1120 mm -...
Tece
28.05.2024
TECEprofil toilet module with Compact 320 cistern, installation height 1120...
Tece
28.05.2024
Toilet modules with Uni cistern - Toilet modules with Uni cistern
Tece
28.05.2024
TECEnow toilet flush plate for dual-flush system - Toilet flush plate
Tece
28.05.2024
TECEbase toilet module with Base 8 cistern - TECE-sanitary modules
Tece
28.05.2024
TECEconstruct toilet module with Compact 320 cistern, installation height 1...
Tece
28.05.2024
TECEloop plastic toilet flush plate for dual-flush system - Toilet flush pl...
Tece
28.05.2024
Bidet modules - Bidet modules
Tece
28.05.2024
Accessories for TECEone - Accessories
Tece
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表